buehne_panels-und-dispalys_2000x2000.jpg

Touch Panels and Displays

WAGO's Touch Panels (HMI panels) not only improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

Your Benefits:

  • Powerful range of HMI panels

  • Simplify data processing and monitoring for machines, systems and control technology applications

  • Greater reliability when tackling complex automation systems, thanks to streamlined operation and practical features

  • No fan

e!DISPLAY is WAGO's high-performance HMI display with a resistive touchscreen for demanding visualization tasks with CODESYS

e!DISPLAY Web Panels

e!DISPLAY is WAGO's high-performance HMI display with a resistive touchscreen for demanding visualization tasks with CODESYS. On top of its advanced features, WAGO's Web Panel offers a sleek, user-focused design.Your Benefits:High-performance HMI display with a resistive touch screen for Web-based visualizationAvailable in four screen sizes (diagonal measurement): 10.9 cm (4.3″), 14.5 cm (5.7″), 18.0 cm (7.0″) and 25.7 cm (10.1″)Modern visualization via CODESYS V2 and CODESYS (based on CODESYS V3)Support new technologies such as HTML5High-performance automation solutions in connection with WAGO PFC100 and PFC200 ControllersDNV-GL certificate for use in marine and offshore applications

PERSPECTO® Control Panels

WAGO's Control Panels feature full CODESYS runtime. The CODESYS development environment allows full application programming in CODESYS. Existing projects can be almost entirely converted and upgraded.Your Benefits:PLC functionality based on the IEC 61131-compatible CODESYS environmentProgrammable in five languagesNot just programming – WAGO-I/O-PRO Software also enables offline simulation, fieldbus configuration and recipe management.Also includes on-board Webserver

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: