MCS MICRO
Saves application space: WAGO’s smallest MCS MICRO Connector is offered with 2.5 mm (0.098 inch) pin spacing and is designed for applications where space is at a premium. This connector terminates conductors ranging in size from 0.08 to 0.5 mm2 (28 to 20 AWG).
Your Benefits:
100% protected against mismating
Easy cable pre-assembly and on-unit wiring via vertical and horizontal actuation for the CAGE CLAMP® variants
Wire-to-board and wire-to-wire connections
Custom coding options
Rated voltage up to 320 V for pin spacing as low as 2.5 mm (0.984 inch)
THR (Through-Hole Reflow) male headers available in tape-and-reel packaging for automated SMT assembly