picomax_2000x2000px.jpg

picoMAX® – The Pluggable Connection System

picoMAX® is the compact pluggable connection system with a highly innovative design. It makes dual use of the contact force from a single Cr-Ni stainless steel spring to clamp the conductor and connect the header pin. This makes picoMAX® even more compact than other pluggable connection system systems and sets new standards for wire-to-board, board-to-wire, wire-to-wire and panel feedthrough connections.


Your Benefits:

  • Compact design: Reduces space by up to 30%

  • Radically simplified contact system

  • The special design, innovative spring pressure connection technology and new insulation material guarantee absolute contact reliability – even at higher surrounding ambient temperatures

  • Exceptionally high vibration resistance of up to 20g for wire-to-board connections, thanks to integrated locking latches and a female connector that’s almost fully enshrouded in the male header.

  • Efficient testing via test slot parallel to connector entry

Product Overview

Products from the picoMAX® Family

picomax-3-5_2000x2000px.jpg

Your Signals Perfectly Plugged

picoMAX® 3.5: Pluggable PCB connector with 3.5 mm (1.377 inch) pin spacing for conductor cross sections up to 1.5 mm2 (14 AWG) and rated currents up to 10 A

Advantages:

  • Universal connection for all conductor types

  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules

  • Possibility of wiring while mated or unmated

  • Integrated locking latches prevent accidental disconnection

picomax-5-0-und-7-5_2000x2000px.jpg

Optimal Power Supply

picoMAX® 5.0 and 7.5: Pluggable PCB connectors with 5.0 and 7.5 mm (0.197 and 2.953 inch) pin spacing for conductor cross sections up to 2.5 mm2 (12 AWG) and rated currents up to 16 A

Advantages:

  • Universal connection for all conductor types

  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules

  • Possibility of wiring while mated or unmated

  • Test port parallel to conductor entry – touch contact

  • Integrated locking latches prevent accidental disconnection

picomax-eCOM2__2000x2000px.jpg

The Easiest Way to Make PCBs Pluggable

picoMAX® eCOM is the even more economical and compact version without the pin housing for pluggable PCB applications. With 3.5, 5.0 and 7.5 mm (0.138, 0.197 and 0.295 inch) pin spacing, this system of pluggable female connectors for direct PCB soldering is ready for your low-cost applications.

Advantages:

  • Universal connection for all conductor types

  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules

  • Available as straight and angled PCB terminal blocks

  • Available for conductors ranging from 0.2 to 1.5 mm2 (24–14 AWG – 3.5 variant) as well as 0.2 to 2.5 mm2 (24–12 AWG – 5.0, 7.5 variants)

  • Preloaded solder pins enable direct soldering of the complete connector

  • Can be removed from the circuit board during maintenance like a pluggable connector

  • Connectors of different lengths can be assembled side-by-side without pole loss, maximizing space savings on the PCB

Discover Products

Learn more about this topic

picomax_2000x1125px.jpg

All Products

Discover the diversity of the picoMAX® family.

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: