hochstromklemmen-gruppe_2000x2000px.jpg

High-Current, Rail-Mount Terminal Blocks with Perfect Clamping Force: POWER CAGE CLAMP

The POWER CAGE CLAMP provides the proper clamping force for conductors up to 35, 50, 95 and 185 mm2 (2, 2/0, 4/0 AWG and 350 kcmil). WAGO's high-current, rail-mount terminal blocks are ideal for energy-intensive applications in machinery and equipment manufacturing, as well as energy production. These terminal blocks are also approved for Ex e applications.

  • Perfect for every application: Meet the most stringent requirements, including those specified for railway and marine applications

  • Suitable for harsh conditions: Resistant to hot and cold – even under the heaviest of loads

  • Vibration-proof, maintenance-free spring pressure connection technology

hochstrom-reihenklemmen-aufreihung_2000x2000px.jpg

For DIN-Rail Mounting

WAGO's high-current, rail-mount terminal blocks are available in four sizes for the connection range 6 to 185 mm⊃2; (16 AWG–350 kcmil). Smaller cross sections for supplying control cabinet lighting or other applications can be connected with power taps.

  • Easy to use: Even conductors that are difficult to bend can be easily connected, since the locking tab keeps the clamp open for hands-free wiring

  • Fast termination: No time-consuming preparation – no ring terminals or ferrules required

  • Always reliable: Perfect clamping force – independent of operator skill

hochstrom-reihenklemmen-auf-platte_2000x2000px.jpg

Direct Installation with Mounting Flange

WAGO's high-current, rail-mount terminal blocks with rated cross sections of 50, 95 and 185 mm2 (2/0, 4/0 AWG and 350 kcmil) are also available with flanges for direct installation on a mounting plate.

  • No DIN-rail required: Mount directly onto a plate via flanges

  • Align and snap the high-current terminal blocks together via block-to-block connectors

  • Version for functional ground in a gray-yellow housing – no contact with mounting frame

  • A myriad of accessories: Models with screw flanges share the same accessories with the rail-mount terminal blocks

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: