MM-10960_MID_energy_meters_2000x2000.jpg

Energy Meters (MID)

Optimizing energy consumption requires comprehensive energy measurement. WAGO’s portfolio has energy meters that simplify this task while offering several key advantages.

Direct measurement devices are available for currents up to 65 A. For higher currents, we offer an energy meter with transformer connection option.

The devices are compact in size and offer space-saving installation.

The Energy Meters

Watt-Hour Precision

Anyone who pays for energy wants to know exactly how much has been supplied and at what price. WAGO energy meters with MID certification are the ideal solution for all tasks in the building and industrial sectors, as well as in charging infrastructure.

Four Interfaces in One Device

A Real Communication Pro

Four interfaces in just one device: Equipped with an M-Bus and Modbus® interface, as well as two S0 pulse outputs and Bluetooth®, WAGO’s energy meters are true communication pros! This makes the energy meters easy to integrate into any project.

Easy Configuration

Intuitive Configuration

Using our free WAGO Energy Meter Configurator app, the energy meters can be configured easily in no time – no programming required. In addition, the app offers a function for exporting current values to a CSV file and sending them via common messenger apps or email.

Large Display

MM-42630  website update Energy Meter MID_2000x1125.jpg

Total Transparency at a Glance

Especially easy handling: Our energy meters have a large, illuminated display for operation, which makes the most important data available at a glance in a clearly organized form and offers integrated touch-sensitive controls.

Connecting All Conductor Types Quickly

Saving Time at Every Level

Whether solid conductors, fine-stranded conductors or conductors with ferrules: Push-in connection technology with levers makes wiring quick and easy. In addition to saving time, CAGE CLAMP® connection technology increases safety, since a durable, reliable contact is guaranteed over the entire service life. This prevents problems like overheating of contact points.

Save Space on the DIN-Rail

Real Space Savings

Space within the control cabinet is valuable – so, despite their large displays, we made our energy meters as compact as possible. The direct and DC meters have a width of 72 mm. The version with a transformer connection is especially narrow: just 2 DUs (36 mm).

The Connection Technology for All Wire Types:

Solid

Fine-Stranded

With Ferrule

New Column
New Column
New Column






879-3000

879-3020

879-3040

Go to the product >>

Go to the product >>

Go to the product >>

Energy Meter, Direct Connection (4PU)

Energy Meter, Direct Connection (4PS)

Energy Meter, Transformer Connection (2PUCT)

Direct measurement up to 65 A

Measurement via 1 A or 5 A current transformer

Measurement in 2-, 3- and 4-conductor networks (3 × 230 V / 400 V)

Configuration via touch-sensitive controls and Bluetooth®

Interfaces: Modbus®, M-Bus, pulse output, Bluetooth®

External rate control input (230 V)

Four-quadrant measurement

Displays: voltage (V), current (A), frequency (Hz), active power (kW), reactive power (kvarh), apparent power (kVA)

Connection technology with Push-in CAGE CLAMP® and lever

Show product list

Energy Data Acquisition and Energy Data Management

All the energy data can be recorded and displayed in the WAGO Energy Data Management application on clearly organized dashboards.

Plug-In Current Transformer for Billing Measurement

Plug-in current transformers for billing measurements are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.

These plug-in current transformers comply with the conformity assessment procedure (module D) and can be used for billing.


Your Benefits:

  • Readily combinable with the energy meter with transformer connections

  • Screwless CAGE CLAMP® connection technology

  • Approved for billing purposes

Your WAGO Contact

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: