MM-408888_GWA_WSP-iMac-01_2000x1125.jpg

WAGO Solutions Platform

The platform offers cross-device applications for easy project planning and commissioning.

Project planners in the Energy, Building and Industry departments benefit from the simple solutions offered by the WAGO Solutions Platform in their daily work. Electrical installers also benefit right from the start and all the way up to commissioning.

One Platform for All Solutions

The WAGO Solutions Platform offers a growing number of applications for monitoring, visualization and controlling many systems for buildings, industry and energy. Each individual application is 100 percent user-friendly and intuitive to use. The WAGO Solutions Platform already includes a Grid Monitoring App to monitor substations and the downstream low-voltage grid. Depending on what’s needed, the WAGO Solutions Platform can be used either in the cloud or on premises.

Easily Deploy and Manage Applications

Commissioning via QR Code

Easy commissioning of controller applications via QR code scan: Examples such as project planned with multiple distributed controllers are where the WAGO Solutions Platform really shines. With the WAGO Mobile App, a controller can be commissioned quickly by simply scanning the device code and QR code via tablet or smartphone.

Intuitive Use

Operation of all interfaces without having read a manual: Every user should be able to operate the platform and achieve corresponding goals without significant training. Therefore, the platform is intuitive and offers an optimized user experience.

Clear Project Planning

Structuring of systems and devices: Using a simple hierarchical folder structure, we can immediately identify which endpoint is in your system and enable planning of the applications to be installed directly from the office.

Lifecycle Management

Managing all WAGO devices: With the option of regularly and automatically transferring application updates to the controllers, you can always stay up to date with your application and can quickly roll out new versions in an integrated way.

Insights into the WAGO Solutions Platform

Applications on the Platform

Upload Your Own Applications

Integrate your own software solutions. The only requirement for your application: It must be containerized to roll it out via the Solutions Platform.

MM-408888_GWA_WSP-MacBook-02_2000x1125.jpg

Grid Monitoring

Centrally monitor and manage the lighting of individual buildings or distributed properties and pass the data on to higher-level management systems as needed.

Lighting Management

Monitor and manage the lighting of individual buildings/distributed properties and pass this data on to higher-level management systems as needed.

WAGO App

Simple and error-free commissioning of controllers is possible via the WAGO App. To do this, scan the data matrix code of the controller and a QR code in the WAGO App (via smartphone or tablet). A connection to the device is then established automatically.

Easy Commissioning of Your Devices in Three Steps

Scan QR Code

First, scan the QR code generated in the WAGO Solutions Platform for the application solution with the WAGO App.

Scan Device Code

Then scan the device code on the controller to be commissioned with the WAGO App.

Install Device

The application solution is now loaded automatically to the controller.

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: