Energy Data Management

Parameter Setting – Not Programming

WAGO Energy Data Management, consisting of software combined with a modular control system, records measurement data from different media and parameters for energy monitoring and processes them for further analyses, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available for additional energy analyses tools via simple parameter settings.

WAGO Energy Data Management

New Product

Efficiency Becomes Visible

WAGO Energy Data Management – Easy, Flexible, Secure

WAGO Energy Data Management offers more than data acquisition, storage and visualization. Based on data transparency and energy key figure calculation, it allows accurate efficiency assessments and successful energy management per ISO 50001. No IT knowledge is needed for this application – simple parameterization suffices.

With this solution, users benefit from maximum flexibility, security and convenience – from extensive connection options for energy meters and systems, to location- and software-independent HTML5 Web visualization, alarms for limit violations and integrated cloud connectivity. Optionally, modern dashboards can present efficiency gains in a clear, traceable and device-independent manner.



Your Benefits:

  • Simple parameterization instead of complicated programming

  • Efficiency assessment thanks to energy key figure calculation

  • Maximum security and connectivity



Efficiency Is Just That Easy!

With WAGO’s Energy Data Management solution, you can record and visualize your measurement data for different media and influencing variables in no time.

Your Benefits:

  • Ready to go in a few easy steps

  • No programming experience required

  • For nearly every industry

MM-4107_EDM_EDM_5Schritte_2000x2000.jpg

Your Path to Savings

1. Select the hardware components needed

2. Download the “WAGO Energy Data Management” software and transfer it to the application controller

3. Install the hardware

4. Set the energy data management parameters

5. Connect directly via Modbus TPC/UDP, send CSV files via FTP or FTPS, send data to the cloud

buehne_spannungswandler_ad_2000x2000_1.jpg

Components for Electrical Energy Measurement

  • Current transformers for connecting electrical installations with differently rated currents

  • Components for easily retrofitting existing systems

  • Voltage taps for voltage measurement

  • Combined current and voltage taps for 2-conductor through terminal blocks

Dataplotter2DE.jpg

User-friendly software application

  • Easy to associate meter data with specific sensors

  • Convenient data logging to suit your requirements

  • Transparent function check via measurement data visualization

  • Automatically detect hardware upgrade

MM-14508  website update Energiedatenmanagement_2000x1125.jpg

Easy configuration and commissioning

  • Automatic detection of connected I/O modules

  • Transparent, clearly structured configuration pages

  • No programming experience required

Calculate key energy figures

Flexible calculation of key energy figures, using basic arithmetic operations, max./min., rounding, averaging, trigonometric functions and exponential functions.

  • Energy efficiency assessment per ISO 50001 possible

  • Alarms when specified limit values are exceeded

  • Well-organized display of the calculated values, including their progression over time, in the form of dashboards

EDM_Datalogger_2000x1125.jpg

Data Logging and Visualization

  • Cyclic data logging for up to 80 channels

  • Conveniently select data point via data picker

  • Easily export an overview of logged channels as CSV data for documenting measuring points

  • Flexibly adjust memory cycle times

  • Visualize configured data points as line plots or bar charts via data plotter

pfc200_750-8202_000-022_2000x2000.jpg

PFC200

The PFC200 is the basic platform for the “Energy Data Management” application.

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: