[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-756/332-000","name":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/256-756_332-000","description":"<h2>PCB terminal block, 256 Series, solder pin dimensions 0.7 x 0.7 mm</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 256-756/332-000). It is perfect for custom installations with different mounting types. Rated current and voltage are important parameters when choosing a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The dimensions are 10.3 x 23.7 x 17.6 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential / one pole using one clamping point. The orange housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 5.5 mm in length and are laid out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcwNjZ8aW1hZ2UvanBlZ3xhRFkwTDJnek1pOHhOVEEyTWpFd016QTVOek0zTkF8Yjk1N2M1M2NkODA5OWU0MDBmZTU0Zjk2YTY1MTc3NzI0NWUwY2U0MzkyNGFhYjY3OGIxNWY3YWExZTI1YjYyYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEbGxMMmd4WVM4eE5UQTJNakV3TXpjNE5UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzUxNjBjZTFjMGNmZWQ3ZmJmZDI4M2QyYjQzNWY3YmE1NzQ1MjRhOTgzZjNlNjI3ZTFkOTg2YjdjYjMxM2E5MQ","altText":"2000_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEbGxMMmd4WVM4eE5UQTJNakV3TXpjNE5UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzUxNjBjZTFjMGNmZWQ3ZmJmZDI4M2QyYjQzNWY3YmE1NzQ1MjRhOTgzZjNlNjI3ZTFkOTg2YjdjYjMxM2E5MQ","altText":"2000_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEbGxMMmd4WVM4eE5UQTJNakV3TXpjNE5UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzUxNjBjZTFjMGNmZWQ3ZmJmZDI4M2QyYjQzNWY3YmE1NzQ1MjRhOTgzZjNlNjI3ZTFkOTg2YjdjYjMxM2E5MQ","altText":"2000_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEbGxMMmd4WVM4eE5UQTJNakV3TXpjNE5UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzUxNjBjZTFjMGNmZWQ3ZmJmZDI4M2QyYjQzNWY3YmE1NzQ1MjRhOTgzZjNlNjI3ZTFkOTg2YjdjYjMxM2E5MQ","altText":"2000_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFHTmtMMmd4TXk4eE5UQTJNakV3TXprNE1qRXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8ODg3MDFlYjRjMTgxMGE5YjM2YjNiZGEzMDFmNDZlNzZmNjQ1NmIyYzlkZTlhY2NlMDM0NjhlZWUzMmZkMGVlYg","altText":"1440_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFHRmlMMmd6WkM4eE5UQTJNakV3TkRJME5ESTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ1NTJmYTQ2YTE3ZmFkYzdlMmFjYmIwMTNlNDQ0NmZkZjc5NDZlNjRiODYxYmRhNzZhNjhjNjY4NmRlOGUwNQ","altText":"1280_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEWmlMMmcwTVM4eE5UQTJNakV3TkRNM05UTXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8MjgwYjM0ZjUwZGQ3MmU1N2YyMWI4YzI3ZTE5NzQ4MmQ3ZTgzMGM5NTI0ZDA3N2ZmNGFmNGY2ZjdmN2E3ZWI2OA","altText":"1024_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFETTVMMmcwWWk4eE5UQTJNakV3TkRZek56UTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOREZqWlRBd01ERXdNR0kyWDBSRkxtcHdad3w0YTEyMDI2YjU5NzhjMmQzMzA4Y2U3NzE1YmUxM2YwYjRhYmQ5YWQwNTI5OTExMjIzMTcyZmNhMDk2ZmVkNjM1","altText":"768_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwOHxpbWFnZS9qcGVnfGFHTTRMMmcxTlM4eE5UQTJNakV3TkRrMk5URTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREZqWlRBd01ERXdNR0kyWDBSRkxtcHdad3w3M2U3NGE2MWU4NjY5ZjFmYjZiMWFjZDE2MTU2OGUyMDRmZWU4YWUxOTg0MmMyNDNmNzU1Y2UyMzQ2OGYwNGI1","altText":"480_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YURNekwyaGhNUzh4TlRBMk1qRXdOVEE1TmpJeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc5NzIxYjdjOGFlOTQyMmJhZmFkNGU3OWJlNGZiMzgzOTg5MjA1NGMxNTcxZmNhZjY0MTY5YTE1NDQwODQyY2Y","altText":"200_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YURNekwyaGhNUzh4TlRBMk1qRXdOVEE1TmpJeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc5NzIxYjdjOGFlOTQyMmJhZmFkNGU3OWJlNGZiMzgzOTg5MjA1NGMxNTcxZmNhZjY0MTY5YTE1NDQwODQyY2Y","altText":"200_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YURNekwyaGhNUzh4TlRBMk1qRXdOVEE1TmpJeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc5NzIxYjdjOGFlOTQyMmJhZmFkNGU3OWJlNGZiMzgzOTg5MjA1NGMxNTcxZmNhZjY0MTY5YTE1NDQwODQyY2Y","altText":"200_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000341ce000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQwfGltYWdlL2pwZWd8YUdVekwyaGlOQzh4TlRBMk1qRXdOVFl5TURVeE1DOHhNakJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDE0ZTg1YjViNzU2NDMyMGY3Y2Y3ZGMzOGIxNDliMzlkN2IyNGVmNTkwYzM1OTljZWVjZTZmNDMwNzVlYTkyZjA","altText":"120_0200000d000341ce000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEbGxMMmd4WVM4eE5UQTJNakV3TXpjNE5UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzUxNjBjZTFjMGNmZWQ3ZmJmZDI4M2QyYjQzNWY3YmE1NzQ1MjRhOTgzZjNlNjI3ZTFkOTg2YjdjYjMxM2E5MQ","altText":"2000_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEbGxMMmd4WVM4eE5UQTJNakV3TXpjNE5UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzUxNjBjZTFjMGNmZWQ3ZmJmZDI4M2QyYjQzNWY3YmE1NzQ1MjRhOTgzZjNlNjI3ZTFkOTg2YjdjYjMxM2E5MQ","altText":"2000_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEbGxMMmd4WVM4eE5UQTJNakV3TXpjNE5UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzUxNjBjZTFjMGNmZWQ3ZmJmZDI4M2QyYjQzNWY3YmE1NzQ1MjRhOTgzZjNlNjI3ZTFkOTg2YjdjYjMxM2E5MQ","altText":"2000_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YURNekwyaGhNUzh4TlRBMk1qRXdOVEE1TmpJeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc5NzIxYjdjOGFlOTQyMmJhZmFkNGU3OWJlNGZiMzgzOTg5MjA1NGMxNTcxZmNhZjY0MTY5YTE1NDQwODQyY2Y","altText":"200_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YURNekwyaGhNUzh4TlRBMk1qRXdOVEE1TmpJeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc5NzIxYjdjOGFlOTQyMmJhZmFkNGU3OWJlNGZiMzgzOTg5MjA1NGMxNTcxZmNhZjY0MTY5YTE1NDQwODQyY2Y","altText":"200_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEbGxMMmd4WVM4eE5UQTJNakV3TXpjNE5UVXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzUxNjBjZTFjMGNmZWQ3ZmJmZDI4M2QyYjQzNWY3YmE1NzQ1MjRhOTgzZjNlNjI3ZTFkOTg2YjdjYjMxM2E5MQ","altText":"2000_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFHTmtMMmd4TXk4eE5UQTJNakV3TXprNE1qRXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8ODg3MDFlYjRjMTgxMGE5YjM2YjNiZGEzMDFmNDZlNzZmNjQ1NmIyYzlkZTlhY2NlMDM0NjhlZWUzMmZkMGVlYg","altText":"1440_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFHRmlMMmd6WkM4eE5UQTJNakV3TkRJME5ESTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ1NTJmYTQ2YTE3ZmFkYzdlMmFjYmIwMTNlNDQ0NmZkZjc5NDZlNjRiODYxYmRhNzZhNjhjNjY4NmRlOGUwNQ","altText":"1280_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFEWmlMMmcwTVM4eE5UQTJNakV3TkRNM05UTXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4WTJVd01EQXhNREJpTmw5RVJTNXFjR2N8MjgwYjM0ZjUwZGQ3MmU1N2YyMWI4YzI3ZTE5NzQ4MmQ3ZTgzMGM5NTI0ZDA3N2ZmNGFmNGY2ZjdmN2E3ZWI2OA","altText":"1024_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEyN3xpbWFnZS9qcGVnfGFETTVMMmcwWWk4eE5UQTJNakV3TkRZek56UTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOREZqWlRBd01ERXdNR0kyWDBSRkxtcHdad3w0YTEyMDI2YjU5NzhjMmQzMzA4Y2U3NzE1YmUxM2YwYjRhYmQ5YWQwNTI5OTExMjIzMTcyZmNhMDk2ZmVkNjM1","altText":"768_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwOHxpbWFnZS9qcGVnfGFHTTRMMmcxTlM4eE5UQTJNakV3TkRrMk5URTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREZqWlRBd01ERXdNR0kyWDBSRkxtcHdad3w3M2U3NGE2MWU4NjY5ZjFmYjZiMWFjZDE2MTU2OGUyMDRmZWU4YWUxOTg0MmMyNDNmNzU1Y2UyMzQ2OGYwNGI1","altText":"480_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk5fGltYWdlL2pwZWd8YURNekwyaGhNUzh4TlRBMk1qRXdOVEE1TmpJeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDc5NzIxYjdjOGFlOTQyMmJhZmFkNGU3OWJlNGZiMzgzOTg5MjA1NGMxNTcxZmNhZjY0MTY5YTE1NDQwODQyY2Y","altText":"200_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000341ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQwfGltYWdlL2pwZWd8YUdVekwyaGlOQzh4TlRBMk1qRXdOVFl5TURVeE1DOHhNakJmTURJd01EQXdNR1F3TURBek5ERmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDE0ZTg1YjViNzU2NDMyMGY3Y2Y3ZGMzOGIxNDliMzlkN2IyNGVmNTkwYzM1OTljZWVjZTZmNDMwNzVlYTkyZjA","altText":"120_0200000d000341ce000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTcwNjZ8aW1hZ2UvanBlZ3xhRFkwTDJnek1pOHhOVEEyTWpFd016QTVOek0zTkF8Yjk1N2M1M2NkODA5OWU0MDBmZTU0Zjk2YTY1MTc3NzI0NWUwY2U0MzkyNGFhYjY3OGIxNWY3YWExZTI1YjYyYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000341ce000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5OXxpbWFnZS9qcGVnfGFEQm1MMmhrTmk4eE5UQTRNRE15T1Rnek9EWXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk1T0dRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZGE4ODAzY2EwNjk2N2FkZWE2OGIwYjQ5ZDBmOTZlNzBkM2UzMDg3YzRkMDU1MjJmM2JhZDY5MThlN2ZjMA","altText":"2000_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5OXxpbWFnZS9qcGVnfGFEQm1MMmhrTmk4eE5UQTRNRE15T1Rnek9EWXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk1T0dRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZGE4ODAzY2EwNjk2N2FkZWE2OGIwYjQ5ZDBmOTZlNzBkM2UzMDg3YzRkMDU1MjJmM2JhZDY5MThlN2ZjMA","altText":"2000_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5OXxpbWFnZS9qcGVnfGFEQm1MMmhrTmk4eE5UQTRNRE15T1Rnek9EWXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk1T0dRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZGE4ODAzY2EwNjk2N2FkZWE2OGIwYjQ5ZDBmOTZlNzBkM2UzMDg3YzRkMDU1MjJmM2JhZDY5MThlN2ZjMA","altText":"2000_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEzfGltYWdlL2pwZWd8YURJNUwyZ3hNaTh4TlRBNE1ETXpNRGcxTkRRek1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qazRaREF3TURFd01HSTJYMFJGTG1wd1p3fDAxN2U2MDdlOWEwYTVhYWZmNjIxZWY4ZjU5YWRjZmYwN2EwM2Q1MzAxN2ZlYmI0YjA3YzQ2YTQ2ZWI4OGVjY2Q","altText":"200_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEzfGltYWdlL2pwZWd8YURJNUwyZ3hNaTh4TlRBNE1ETXpNRGcxTkRRek1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qazRaREF3TURFd01HSTJYMFJGTG1wd1p3fDAxN2U2MDdlOWEwYTVhYWZmNjIxZWY4ZjU5YWRjZmYwN2EwM2Q1MzAxN2ZlYmI0YjA3YzQ2YTQ2ZWI4OGVjY2Q","altText":"200_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5OXxpbWFnZS9qcGVnfGFEQm1MMmhrTmk4eE5UQTRNRE15T1Rnek9EWXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk1T0dRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZGE4ODAzY2EwNjk2N2FkZWE2OGIwYjQ5ZDBmOTZlNzBkM2UzMDg3YzRkMDU1MjJmM2JhZDY5MThlN2ZjMA","altText":"2000_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5OXxpbWFnZS9qcGVnfGFHTmxMMmhrT1M4eE5UQTRNRE15T1RrMk9UWTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEk1T0dRd01EQXhNREJpTmw5RVJTNXFjR2N8OTc3NjQ4OTk1NDY3MDFkY2IwOTY0ZTY2MzI4YzU5ZTVmOWIwYzM0MWQzYjUyNTdhZjhmYjAyOWFkNmY1ZDIwZA","altText":"1440_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5OXxpbWFnZS9qcGVnfGFHVm1MMmd5T1M4eE5UQTRNRE16TURFMk5qTXdNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEk1T0dRd01EQXhNREJpTmw5RVJTNXFjR2N8MWEyYjc3MDliOTk3MDM5ZWNjZWQyNDgwZTQ0MTY0MmI4MGQxZWFlZWIwYWVlYmNkNDIyM2VhYzc3ZmMzZWRhMg","altText":"1280_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5OXxpbWFnZS9qcGVnfGFESXhMMmd5TUM4eE5UQTRNRE16TURReU9EUTBOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEk1T0dRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdmMWFiYzZmZGY0NjhjMTc3MzEwZmI4MjI0ZWNhNTgwYTQyZGQ1ZTM5Y2QwNWZiYjE0MGUyNjI1OGUxMjQ0YQ","altText":"1024_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5OXxpbWFnZS9qcGVnfGFEWXdMMmd4Wmk4eE5UQTRNRE16TURRNU16azRNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhNams0WkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZTczYjMyYjA1MmVmZTg4ODNmZWM0MmM4MTViZjM4OTZhZDUyMmYxYmRlNDE3MjdmZjg3ODAyOGZhMmI3MGIx","altText":"768_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA3MXxpbWFnZS9qcGVnfGFHVTRMMmd4TlM4eE5UQTRNRE16TURjeU16TTFPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNams0WkRBd01ERXdNR0kyWDBSRkxtcHdad3xlMjg4YjRjM2NhNTM2ZDc1NzNkMGY1NDkzYThjMGQ3N2E3NTExMjJlNTY3M2U1N2RlMDI1ZDU2MzVhNjQxMDYy","altText":"480_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEzfGltYWdlL2pwZWd8YURJNUwyZ3hNaTh4TlRBNE1ETXpNRGcxTkRRek1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qazRaREF3TURFd01HSTJYMFJGTG1wd1p3fDAxN2U2MDdlOWEwYTVhYWZmNjIxZWY4ZjU5YWRjZmYwN2EwM2Q1MzAxN2ZlYmI0YjA3YzQ2YTQ2ZWI4OGVjY2Q","altText":"200_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0001298d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURCbUwyZzBNeTh4TlRBNE1ETXpNVEkwTnpZME5pOHhNakJmTURJd01EQXdNR0l3TURBeE1qazRaREF3TURFd01HSTJYMFJGTG1wd1p3fDI4OWRhNTJmMDY3MDUyZThjZGZiNWYxYTMwYjU3ODVhOTk0ZjgyMTc5MjNmYjI0MTU4MmNlMzAwODZiMTRiNmI","altText":"120_0200000b0001298d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0001298d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTQyMnxpbWFnZS9qcGVnfGFHSXpMMmhpWlM4eE5UQTRNRE15T1RFNE16STJNZ3wyZmE1N2RiMWQxMTFlYWNkZmRiNTZhNmE3Yjk2NzBjYjhkNzc0YjI3MmIxYTU2Y2YyYjgwYjBhYzQ5MDAwMWJl","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0001298d000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/pcb-connection"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-756/332-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/256-756_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","256-756/332-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918811453","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51147036","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}