[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ] {"code":"739-3252","name":"PCB terminal block; 2.5 mm²; Pin spacing 12.5 mm; 3-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/739-3252","description":"<h2>PCB terminal block, 739 Series, operating tool</h2><br/><br/>This PCB terminal block (item number 739-3252) is designed for easy and secure connections. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 1000 V and is designed to handle a rated current of up to 24 A. It can therefore be used in high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 26.5 x 19 x 14.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and three clamping points that you can use to connect three potentials / 3 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 90°.. The solder pins measure 0.8 x 1.25 mm in cross-section and 3.2 mm in length and are laid out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzk4ODJ8aW1hZ2UvanBlZ3xhREEzTDJoaVl5OHhOVEEyTXpZMU1UQTVNRFEyTWd8YjczZjBlODlkMDBkODFkYmE5YmI3ZjBkYjQwNjE5ZmQzNjA0ZGQwNjY2MzJiMjM1ZDVhYzc0MWVkODI2Y2RkNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEa3pMMmhqWXk4eE5UQTJNelkxTVRVME9USXhOQzh5TURBd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8MDg5ZTI5OTU4MDFjZmYxOGViZjMwYTMxNzFmZjgyZmNjN2VlMTc1NGQ3OGU5YWI2MzVmY2E0ODkyODIwNTE2NA","altText":"2000_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEa3pMMmhqWXk4eE5UQTJNelkxTVRVME9USXhOQzh5TURBd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8MDg5ZTI5OTU4MDFjZmYxOGViZjMwYTMxNzFmZjgyZmNjN2VlMTc1NGQ3OGU5YWI2MzVmY2E0ODkyODIwNTE2NA","altText":"2000_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEa3pMMmhqWXk4eE5UQTJNelkxTVRVME9USXhOQzh5TURBd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8MDg5ZTI5OTU4MDFjZmYxOGViZjMwYTMxNzFmZjgyZmNjN2VlMTc1NGQ3OGU5YWI2MzVmY2E0ODkyODIwNTE2NA","altText":"2000_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEa3pMMmhqWXk4eE5UQTJNelkxTVRVME9USXhOQzh5TURBd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8MDg5ZTI5OTU4MDFjZmYxOGViZjMwYTMxNzFmZjgyZmNjN2VlMTc1NGQ3OGU5YWI2MzVmY2E0ODkyODIwNTE2NA","altText":"2000_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFHRXpMMmhqWmk4eE5UQTJNelkxTVRZeE5EYzFNQzh4TkRRd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8NGIyMjM2Njg1NWFjYzIxNjE2Njg0NjcxY2NiNzA3NDMyZjk0MWI1NmU2YmRkMDBlMmJmMTYxYzllMDliOWMzMQ","altText":"1440_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEWXlMMmhrTXk4eE5UQTJNelkxTVRjME5UZ3lNaTh4TWpnd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YmVhYTg4NmJhZWM2NTZjOGU4OTU4Mjg2MGI5YmEyMWI5YTU2NGNkYWYzMWM5MTgyNWFjNjYxYjI0ZmQ5MzNjMg","altText":"1280_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ0N3xpbWFnZS9qcGVnfGFETXpMMmhrWVM4eE5UQTJNelkxTVRrME1qUXpNQzh4TURJMFh6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YzA0ZjIxYjQxNmQ5NzZiYjc4NDcyODQzYmU2YzBlMGEyNTExMWRiN2EyNTFhN2RjMTFhYTA5NzAyMTY2ZWMzZQ","altText":"1024_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg4MXxpbWFnZS9qcGVnfGFEWXhMMmhrWVM4eE5UQTJNelkxTWpBM016VXdNaTgzTmpoZk1ESXdNREF3TVRFd01EQXpPREl3WmpBd01ESXdNR0kyWDBSRkxtcHdad3wzZDU3ZjU1ZmQyNDI4YWUxNTdjODdmYzU5MGU1MDliZjI4ZDA5YzVmZGE2N2NmYmZmZDNjMWM0ZDQ5YzcxMjFh","altText":"768_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwNHxpbWFnZS9qcGVnfGFEa3pMMmhrTUM4eE5UQTJNelkxTWpNek5UWTBOaTgwT0RCZk1ESXdNREF3TVRFd01EQXpPREl3WmpBd01ESXdNR0kyWDBSRkxtcHdad3xlZmM3ZGY5MDYwYjg3NDU5ZDNiZDg0YTE1N2UyYmFmM2E2NTNiODk2YWU3YWNhMGMwOGYyY2M0N2ZlYmFkYmYz","altText":"480_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURKaUwyaGpaQzh4TlRBMk16WTFNalF6TXprMU1DOHlNREJmTURJd01EQXdNVEV3TURBek9ESXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDM2YWM4ZTM0NGRjYTk1NjYzMDgzZTQ5NjBjYzQyNjQ0N2I4YWE4MWVlY2VmZjc3ZTZiYTJmMzA3MjhiMGE1MWU","altText":"200_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURKaUwyaGpaQzh4TlRBMk16WTFNalF6TXprMU1DOHlNREJmTURJd01EQXdNVEV3TURBek9ESXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDM2YWM4ZTM0NGRjYTk1NjYzMDgzZTQ5NjBjYzQyNjQ0N2I4YWE4MWVlY2VmZjc3ZTZiYTJmMzA3MjhiMGE1MWU","altText":"200_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURKaUwyaGpaQzh4TlRBMk16WTFNalF6TXprMU1DOHlNREJmTURJd01EQXdNVEV3TURBek9ESXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDM2YWM4ZTM0NGRjYTk1NjYzMDgzZTQ5NjBjYzQyNjQ0N2I4YWE4MWVlY2VmZjc3ZTZiYTJmMzA3MjhiMGE1MWU","altText":"200_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000110003820f000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkzfGltYWdlL2pwZWd8YUdSbEwyaGlZaTh4TlRBMk16WTFNamsxT0RJek9DOHhNakJmTURJd01EQXdNVEV3TURBek9ESXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwYTUzNmMwM2EzNGY0OTlmNjIyYjcxYWIzOWRhNWVlYzJmYzQ4ZjFmOTBmN2QzNjM1ZGJjMjM1NmMwZDFhYjE","altText":"120_020000110003820f000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEa3pMMmhqWXk4eE5UQTJNelkxTVRVME9USXhOQzh5TURBd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8MDg5ZTI5OTU4MDFjZmYxOGViZjMwYTMxNzFmZjgyZmNjN2VlMTc1NGQ3OGU5YWI2MzVmY2E0ODkyODIwNTE2NA","altText":"2000_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEa3pMMmhqWXk4eE5UQTJNelkxTVRVME9USXhOQzh5TURBd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8MDg5ZTI5OTU4MDFjZmYxOGViZjMwYTMxNzFmZjgyZmNjN2VlMTc1NGQ3OGU5YWI2MzVmY2E0ODkyODIwNTE2NA","altText":"2000_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEa3pMMmhqWXk4eE5UQTJNelkxTVRVME9USXhOQzh5TURBd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8MDg5ZTI5OTU4MDFjZmYxOGViZjMwYTMxNzFmZjgyZmNjN2VlMTc1NGQ3OGU5YWI2MzVmY2E0ODkyODIwNTE2NA","altText":"2000_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURKaUwyaGpaQzh4TlRBMk16WTFNalF6TXprMU1DOHlNREJmTURJd01EQXdNVEV3TURBek9ESXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDM2YWM4ZTM0NGRjYTk1NjYzMDgzZTQ5NjBjYzQyNjQ0N2I4YWE4MWVlY2VmZjc3ZTZiYTJmMzA3MjhiMGE1MWU","altText":"200_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURKaUwyaGpaQzh4TlRBMk16WTFNalF6TXprMU1DOHlNREJmTURJd01EQXdNVEV3TURBek9ESXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDM2YWM4ZTM0NGRjYTk1NjYzMDgzZTQ5NjBjYzQyNjQ0N2I4YWE4MWVlY2VmZjc3ZTZiYTJmMzA3MjhiMGE1MWU","altText":"200_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEa3pMMmhqWXk4eE5UQTJNelkxTVRVME9USXhOQzh5TURBd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8MDg5ZTI5OTU4MDFjZmYxOGViZjMwYTMxNzFmZjgyZmNjN2VlMTc1NGQ3OGU5YWI2MzVmY2E0ODkyODIwNTE2NA","altText":"2000_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFHRXpMMmhqWmk4eE5UQTJNelkxTVRZeE5EYzFNQzh4TkRRd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8NGIyMjM2Njg1NWFjYzIxNjE2Njg0NjcxY2NiNzA3NDMyZjk0MWI1NmU2YmRkMDBlMmJmMTYxYzllMDliOWMzMQ","altText":"1440_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2N3xpbWFnZS9qcGVnfGFEWXlMMmhrTXk4eE5UQTJNelkxTVRjME5UZ3lNaTh4TWpnd1h6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YmVhYTg4NmJhZWM2NTZjOGU4OTU4Mjg2MGI5YmEyMWI5YTU2NGNkYWYzMWM5MTgyNWFjNjYxYjI0ZmQ5MzNjMg","altText":"1280_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ0N3xpbWFnZS9qcGVnfGFETXpMMmhrWVM4eE5UQTJNelkxTVRrME1qUXpNQzh4TURJMFh6QXlNREF3TURFeE1EQXdNemd5TUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YzA0ZjIxYjQxNmQ5NzZiYjc4NDcyODQzYmU2YzBlMGEyNTExMWRiN2EyNTFhN2RjMTFhYTA5NzAyMTY2ZWMzZQ","altText":"1024_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg4MXxpbWFnZS9qcGVnfGFEWXhMMmhrWVM4eE5UQTJNelkxTWpBM016VXdNaTgzTmpoZk1ESXdNREF3TVRFd01EQXpPREl3WmpBd01ESXdNR0kyWDBSRkxtcHdad3wzZDU3ZjU1ZmQyNDI4YWUxNTdjODdmYzU5MGU1MDliZjI4ZDA5YzVmZGE2N2NmYmZmZDNjMWM0ZDQ5YzcxMjFh","altText":"768_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwNHxpbWFnZS9qcGVnfGFEa3pMMmhrTUM4eE5UQTJNelkxTWpNek5UWTBOaTgwT0RCZk1ESXdNREF3TVRFd01EQXpPREl3WmpBd01ESXdNR0kyWDBSRkxtcHdad3xlZmM3ZGY5MDYwYjg3NDU5ZDNiZDg0YTE1N2UyYmFmM2E2NTNiODk2YWU3YWNhMGMwOGYyY2M0N2ZlYmFkYmYz","altText":"480_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURKaUwyaGpaQzh4TlRBMk16WTFNalF6TXprMU1DOHlNREJmTURJd01EQXdNVEV3TURBek9ESXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDM2YWM4ZTM0NGRjYTk1NjYzMDgzZTQ5NjBjYzQyNjQ0N2I4YWE4MWVlY2VmZjc3ZTZiYTJmMzA3MjhiMGE1MWU","altText":"200_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000110003820f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkzfGltYWdlL2pwZWd8YUdSbEwyaGlZaTh4TlRBMk16WTFNamsxT0RJek9DOHhNakJmTURJd01EQXdNVEV3TURBek9ESXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwYTUzNmMwM2EzNGY0OTlmNjIyYjcxYWIzOWRhNWVlYzJmYzQ4ZjFmOTBmN2QzNjM1ZGJjMjM1NmMwZDFhYjE","altText":"120_020000110003820f000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzk4ODJ8aW1hZ2UvanBlZ3xhREEzTDJoaVl5OHhOVEEyTXpZMU1UQTVNRFEyTWd8YjczZjBlODlkMDBkODFkYmE5YmI3ZjBkYjQwNjE5ZmQzNjA0ZGQwNjY2MzJiMjM1ZDVhYzc0MWVkODI2Y2RkNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000110003820f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEa3lMMmhsT0M4eE5UQTRNRFUyTVRnd016STVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8Njg3YTQ5YWM5ZGMzNGQyZjE3M2U5YWJlOGYxNTBmOTA5YjFkYTk5ZWVlYWU2MjA3ZGJkNTkyMTRiOGFhOTI5OQ","altText":"2000_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFESTFMMmhsTkM4eE5UQTRNRFUyTVRrNU9Ua3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUwZTk1NGIwNDlkYmZiMTNjM2I0MjllNDA1MWRjYzc4ZmI1Y2I3ZmQwOTk1MDM0ZGNkOTZkYTYwOThmOWJhMQ","altText":"1440_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEWTRMMmc1T1M4eE5UQTRNRFUyTWpBMk5UUXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8N2E3YzU0N2UxN2VlZDg3MmFkNmU5ZTk2OWE5YWIwMmNlYzUyZGM1ODVmZDAxYThmZDMxNTA3OTY4NDg3MTk5NQ","altText":"1280_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFEazNMMmc1TWk4eE5UQTRNRFUyTWpJMk1qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekU0WWpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmQ3M2FmOTg4NTU0MDY1NTA0OThmNmE1MzYwYTg0NjBjMDEzMDI3MWI1MzU3ZjFiNzFiYjdlOTFiMWJhNmM2Ng","altText":"1024_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ0M3xpbWFnZS9qcGVnfGFHUTRMMmc0WlM4eE5UQTRNRFUyTWpNNU16RXhPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5MTdkZjE0MTIxMDVmZTY0ODAzMmYyYzYxZTc0M2YzMzcwN2MyMzVmNTQxNWY3ODYxZjJjYmE3NTYzZmMyYzNi","altText":"768_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM0OXxpbWFnZS9qcGVnfGFHTTVMMmc0T0M4eE5UQTRNRFUyTWpVeU5ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNVGhpTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiZTYxZmZhYmI1ZDk5YTU4ZmU3MWMxMjZhNDk4MGRhYjQ2NmI3OWZlM2RjNDZkMGJlYzIwMzNjM2FlMDM4NDZh","altText":"480_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YURCaEwyZzROUzh4TlRBNE1EVTJNalkxTlRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGRmNGUxZmMzYTA1Mzk0OWQxZmRmNjAyODY5ZjQ0NTIwZjI4MTZiMjU3Zjk3NDc4NTMxMDYyYzFjYjE2OTg4YjI","altText":"200_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000318b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDA5fGltYWdlL2pwZWd8YUdNd0wyZ3lZeTh4TlRBNE1EVTJNekV4TkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBek1UaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDRhN2U0OGE1MGJlNWVlMzlhZWJhYjI2NGZhZGE2NmRkNmZkN2QyNDM0ODMwYmIwYzMwOTQ1ZDI0YzI1OTA0ZDQ","altText":"120_0200000f000318b5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTA4MTd8aW1hZ2UvanBlZ3xhREZtTDJobU5pOHhOVEE0TURVMk1UUXhNREEzT0F8YTE0YjljYWNlMTQyMDlmZTQ0OWM1MjA2NjYyMjFjMjk0NzZiMDk1YjY4NWZiYWE5MTJlNmMyMjNmZDk3MzU3OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000318b5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFEUm1MMmhsTnk4eE5UQTNNREEwTWpZNE5UUTNNQzh5TURBd1h6RXpOamMxTlRkZlJFVXVhbkJufGNjYzQyNmRlZDI4MmIwN2I0ODRkNTAwYzA3ZDgwYWMyZTIwOWQxYzI2NzE3MTVhZjFlZmJiOTQ3MzhmOWQyZjY","altText":"2000_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1367557_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFEUm1MMmhsTnk4eE5UQTNNREEwTWpZNE5UUTNNQzh5TURBd1h6RXpOamMxTlRkZlJFVXVhbkJufGNjYzQyNmRlZDI4MmIwN2I0ODRkNTAwYzA3ZDgwYWMyZTIwOWQxYzI2NzE3MTVhZjFlZmJiOTQ3MzhmOWQyZjY","altText":"2000_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1367557_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFEUm1MMmhsTnk4eE5UQTNNREEwTWpZNE5UUTNNQzh5TURBd1h6RXpOamMxTlRkZlJFVXVhbkJufGNjYzQyNmRlZDI4MmIwN2I0ODRkNTAwYzA3ZDgwYWMyZTIwOWQxYzI2NzE3MTVhZjFlZmJiOTQ3MzhmOWQyZjY","altText":"2000_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1367557_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkxfGltYWdlL2pwZWd8YURNM0wyZzFZUzh4TlRBM01EQTBOREF5T0RrMU9DOHlNREJmTVRNMk56VTFOMTlFUlM1cWNHY3xlMWVhYmUwOWI5YTYxNzhlMTAzMzdmODdjNGUzOWU2M2FkMGM4MDExNzQwYjMyZDU3ZThjMWNjNGMyNTllZjkw","altText":"200_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1367557_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkxfGltYWdlL2pwZWd8YURNM0wyZzFZUzh4TlRBM01EQTBOREF5T0RrMU9DOHlNREJmTVRNMk56VTFOMTlFUlM1cWNHY3xlMWVhYmUwOWI5YTYxNzhlMTAzMzdmODdjNGUzOWU2M2FkMGM4MDExNzQwYjMyZDU3ZThjMWNjNGMyNTllZjkw","altText":"200_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1367557_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFEUm1MMmhsTnk4eE5UQTNNREEwTWpZNE5UUTNNQzh5TURBd1h6RXpOamMxTlRkZlJFVXVhbkJufGNjYzQyNmRlZDI4MmIwN2I0ODRkNTAwYzA3ZDgwYWMyZTIwOWQxYzI2NzE3MTVhZjFlZmJiOTQ3MzhmOWQyZjY","altText":"2000_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_1367557_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFHTTJMMmhtTUM4eE5UQTNNREEwTWpreE5EZzBOaTh4TkRRd1h6RXpOamMxTlRkZlJFVXVhbkJufDYwNDg0MDhmYmNhZDY4M2ZiNDI3NjljM2U3MzQ4NTUyZGFiOGM3NzJhMTM4YWJhYjQzYjgyMTUyZDM1ZjlhNDI","altText":"1440_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_1367557_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFHTmxMMmhqTXk4eE5UQTNNREEwTXpBME5Ua3hPQzh4TWpnd1h6RXpOamMxTlRkZlJFVXVhbkJufDdjZjM2OWY1YmUwODJlMDQ1ZDM5MGVhNTI4YTMyYzEzYWVjNWYzNGY5YWU2ZTE2MzEwNDJjZDE4NGE0NGYzNTk","altText":"1280_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_1367557_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFHWmxMMmhpWXk4eE5UQTNNREEwTXpJME1qVXlOaTh4TURJMFh6RXpOamMxTlRkZlJFVXVhbkJufDBiNjMwY2VhMmI0ZGNkZjk2NzA2MmM5NzhjNjkzODRmM2EyZGViMDM5OTJmOWNkZGU1YWRkMTk5YTFhOTAxNjU","altText":"1024_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_1367557_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFESm1MMmhpTXk4eE5UQTNNREEwTXpVd05EWTNNQzgzTmpoZk1UTTJOelUxTjE5RVJTNXFjR2N8NGM3NjJmZjUyMTRjM2Q2M2EzOGM1NmNmMzQwNmQzODMxZDNlY2U1MjVlZTE1NGI0YjE2M2YwNDk3ODRlZTRjYQ","altText":"768_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_1367557_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU0NnxpbWFnZS9qcGVnfGFHSXhMMmhoWWk4eE5UQTNNREEwTXpjMk5qZ3hOQzgwT0RCZk1UTTJOelUxTjE5RVJTNXFjR2N8OTA4OTE1NjM3Y2I4YTA2NjBkNjg3Njc5ZWZhMjlmZmFlMzJjYzEyNjE3ODZiYzgxNjAxNDgxMzVmMDU1ZmRkMA","altText":"480_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_1367557_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkxfGltYWdlL2pwZWd8YURNM0wyZzFZUzh4TlRBM01EQTBOREF5T0RrMU9DOHlNREJmTVRNMk56VTFOMTlFUlM1cWNHY3xlMWVhYmUwOWI5YTYxNzhlMTAzMzdmODdjNGUzOWU2M2FkMGM4MDExNzQwYjMyZDU3ZThjMWNjNGMyNTllZjkw","altText":"200_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_1367557_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-1367557-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ4fGltYWdlL2pwZWd8YURabUwyZzBOUzh4TlRBM01EQTBORFkxTVRVMU1DOHhNakJmTVRNMk56VTFOMTlFUlM1cWNHY3wzOTVlMmMwZmI1Y2FiOGYzN2VhOTM5YjRjYjM3MTcwYzMxYzBkZTczZWQ0ZTNiNmM4YmJjZTYyNWM4NmQ1NWUw","altText":"120_1367557_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_1367557_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTYyOHxpbWFnZS9qcGVnfGFEUXpMMmhrTWk4eE5UQTNNREEwTWpBek1ERXhNQXxjYjRmOGEzOWY3ODE1YTQyZTI0MDQwNTEwYmI3MzgwNmFlOWViZjdkYjExNGI5ZmFkZTMyNDgzMWYyZmEwYmI1","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1367557_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/pcb-connection"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"739-3252","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/739-3252","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["739-3252"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821416050","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":60.0,"numberPackageUnits":240.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 12.5 mm; 3-pole; CAGE CLAMP®; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"7393252","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 739-3252

PCB terminal block; 2.5 mm²; Pin spacing 12.5 mm; 3-pole; CAGE CLAMP®; gray