Tópicos 16 de fevereiro de 2026

BACnet: Controle predial independente do fabricante

“Automação predial e redes de controle” (BACnet) é um protocolo de transferência de dados para a automação e controle predial O BACnet simplifica a comunicação entre produtos de diferentes fabricantes dentro da automação predial.

Resumindo o BACnet:

  • Troca de dados padronizada para a automação predial
  • Comunicação uniforme no nível do gerenciamento, automação e campo
  • Integração de dispositivos pelos diferentes sistemas de controle predial, como o monitoramento de elevadores, controle de acesso, alimentação de energia ou aplicações via rádio

BACnet Simply Explained

BACnet was developed by the American Society of Heating, Refrigeration and Air-Conditioning Engineers Inc. – in short, ASHRAE. Published as an American standard in 1995, BACnet has been the ISO standard 16484-5 since 2003. BACnet provides open, interoperable building automation. As a result, extensions and changes in the building can be implemented independently of manufacturer and across systems. This is made possible by using common data points and coordinated functions.

Flexible Integration: BACnet in Building Automation

There is a multitude of different building automation protocols; in large-scale projects, individual systems often develop independently of one another. BACnet connects different systems and products, facilitating data exchange between different devices in a single overall system. BACnet supports a number of network technologies and topologies including the IP protocol, allowing cross-system integration of HVAC, lighting control, security and fire alarm systems on the management and automation level. That means not only increased flexibility, but less maintenance and installation costs for building automation and control. As a global communication standard, BACnet is tested by independent laboratories and continuously developed and maintained.

Advantages with BACnet:

  • Independent of technology and manufacturer

  • Compatible with various network technologies, e.g., ETHERNET, ARCNET LAN, MS/TP or PTP

  • Tested by independent laboratories

  • Constantly upgraded and updated standard

Affordable and Future-Proof: WAGO and BACnet

When combined, the WAGO-I/O-SYSTEM 750 and BACnet offer sustainable and upgradeable solutions for HVAC applications in non-residential buildings. The WAGO-I/O-SYSTEM 750 is a system designed for every application and full communication capability. WAGO's BACnet products provide cost-effective and dependable control solutions, allowing automation components to be reliably networked.

The product range includes BACnet controllers with IP or MS/TP interface and BACnet IP fieldbus couplers. The WAGO BACnet Configurator is available for easy configuration. All the modules within the WAGO-I/O-SYSTEM and interfaces to bus systems (e.g., KNX or DALI) are supported. The controllers are programmable according to IEC 61131-3. With its wide range of standard and specialty modules, the WAGO-I/O-SYSTEM is ideal for various building automation applications.

MM-14811  website update BACnet Contentseite_2000x1500.jpg

BACnet System Graphics

Tested and Certified

WAGO's BACnet controllers are certified by independent test laboratories and carry the globally recognized BTL logo! Manufacturers of BACnet products can take advantage of conformity tests at recognized, accredited test agencies to prove their devices comply with the BACnet Standard ISO 16484-5 / ANSI ASHRAE 135.

These laboratory tests are consistently conducted according to the BTL Test Plan and the BACnet test standard ISO 16484-6/ANSI ASHRAE 135.1. The BTL mark is protected worldwide – only products which have been successfully tested in a BACnet test lab are authorized to carry the BTL logo within the framework of the corresponding listing process.

Productos BACnet de WAGO

BACnet/IP Controller (750-831)

Whether for rooms, lighting control systems or HVAC systems, WAGO's high-performance, modular BACnet/IP Controller is always the right choice for building automation applications. This controller supports the device profile of a BACnet Building Controller (B-BC) with all major BACnet objects and interoperability building blocks (BIBBs). Numerous interfaces, e.g., for DALI, KNX, EnOcean or LON®, make flexible fieldbus connections for building automation possible. Another advantage is the SD card slot that provides extra storage for web visualizations, wallpapers and floor plans. An SD card can also be used to safely and conveniently save important data such as trend log data. In native mode, the controller automatically generates compatible BACnet objects for the digital and analog hardware data points of all I/O modules to which it is linked. Another special feature is the integrated 2-port switch, making it possible to integrate an ETHERNET line topology.

Advantages:

  • Freely programmable control unit
  • Device profile: BACnet Building Controller (B-BC)
  • Highly modular I/O level
  • Slot for SD card
  • Integrated 2-port switch
  • Easy startup via WAGO BACnet Configurator
bacnet_750-831_2000x2000.jpg

Ficou com alguma dúvida

Opções que podem te ajudar:

Leitura recomendada

Relacionado ao BACnet

Produtos

KNX – O padrão na tecnologia de sistemas prediais

Planejamento e controle de soluções energeticamente eficientes para maior funcionalidade e conveniência, reduzindo simultaneamente os custos de energia.

logo_knx_2000x1500.jpg
Produtos

O padrão no controle da iluminação – DALI

A “Digital Addressable Lighting Interface” (DALI - Interface de iluminação digital endereçável) é um protocolo de comunicação para aplicações de iluminação predial.
logo_dali_2000x1500.jpg
Produtos

O padrão para controle de motores: SMI

A "Interface de Motor Padrão" (SMI), é a interface elétrica padrão para cortinas de rolos e acionamentos de persianas.

logo_smi_standard-motor-interface_2000x1500.jpg

Isto também pode lhe interessar

Outros produtos para a automação predial

Produtos

Sistemas de I/O - Prontos para usar em qualquer lugar

Seja dentro ou fora do painel de controle, os sistemas de I/O da WAGO oferecem a automação exatamente onde você precisa – mesmo nas condições mais difíceis.

buehne_io-system_2000x1500.jpg

IHM - Interface Homem Máquina

As IHMs da WAGO não somente melhoram a operacionalidade das máquinas e processos, mas também oferecem um design e tecnologia avançada.
buehne_panels-und-dispalys_2000x1500.jpg