MCS MIDI Classic
Nr. articol 232-124/026-000
Conector mamă cu 1 conductor; cotit; CAGE CLAMP®; 2,5 mm²; Distanţă între pini 5 mm; 24 poli; 2,50 mm²; gri
Dimensions in mm
L = (pole no. x pin spacing) + 1.5 mm + 0.9 mm
2- to 3-pole female connectors – one latch only
L = (pole no. x pin spacing) + 1.5 mm + 0.9 mm
2- to 3-pole female connectors – one latch only