MCS MIDI Classic
Nr. articol 732-107/026-000
Conector mamă cu 1 conductor; cotit; CAGE CLAMP®; 2,5 mm²; Distanţă între pini 7,5 mm; 7 poli; 2,50 mm²; gri
Dimensions in mm
Total length = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm + 0.9 mm
Total length = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm + 0.9 mm