Item no. 758-879/000-002

Memory Card SD Micro; SLC-NAND; 1 GByte; Temperature from -40 to 85 °C

Description



The microSD memory card replaces traditional storage media and is used to store customer data and boot projects, or to transport this data between devices.

Thanks to its extended temperature range, the memory card can also be used in applications up to 60 °C. The SLC flash technology used for this card and the wear leveling flash management process employed enhance the reliability and service life of the memory card – a vital requirement for use in industrial applications.

This memory card is compatible with the SD standard, enabling it to be used in any data processing system equipped with a microSD slot.

The industrial memory card has the following system features:

  • Storage capacity: 1 GB
  • Single-Level Cell (SLC) NAND flash memory for enhanced service life and reliability
  • Compatible to the SDA Physical Layer Specification, Version 2.0
  • Based on System-in-Package (SiP) technology
  • Error correction function: 28 bits/1 KB
  • Statistical & dynamic wear leveling for enhancing reliability and availability
  • Supports CPRM (Content Protection for Recordable Media)

Product details

Details

Technical Data

Baud rate -
Memory 1 GB
Write/Read cycles max. 18 MB/s / 16 MB/s
MTBF 5,000,000 hrs.
Service life 2,000,000 program/operating cycles

Geometrical Data

Width 15 mm
Height 11 mm
Depth 1 mm

Material Data

Weight 9.999 g

Environmental Requirements

Surrounding air (operating) temperature -40 … 85 °C
Surrounding air (storage) temperature -40 … 85 °C
Relative air humidity (no condensation) 95 %
Vibration resistance 15g
Shock resistance 1000 g

Commercial data

Product Group 27 (Special components I/O)
Country of origin TW
GTIN 4050821045021

Downloads

Documentation

Additional Information

CAD/CAE - Smart Data

WSCAD

WSCAD Universe