[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "BreadcrumbList", "itemListElement": [ { "@type": "ListItem", "position": 1, "name": "Homepage", "item": "https://www.wago.com/sg" }, { "@type": "ListItem", "position": 2, "name": "Products", "item": "https://www.wago.com/sg/products" }, { "@type": "ListItem", "position": 3, "name": "Automation Technology", "item": "https://www.wago.com/sg/automation-technology" }, { "@type": "ListItem", "position": 4, "name": "Touch Panels", "item": "https://www.wago.com/sg/automation-technology/discover-touch-panels" } ] } [{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/automation-technology","name":"Automation Technology","linkClass":null,"categoryCode":null},{"url":"/automation-technology/discover-touch-panels","name":"Touch Panels","linkClass":"active","categoryCode":null}]
buehne_panels-und-dispalys_2000x2000.jpg

Touch Panels

WAGO's touch panels (HMI panels) not only improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

Your benefits with WAGO Touch Panels:

  • Powerful range of HMI panels
  • Simplify data processing and monitoring for machines, systems and control technology applications
  • Greater reliability when tackling complex automation systems, thanks to streamlined operation and practical features
  • No fan

e!DISPLAY Web Panels

e!DISPLAY is WAGO's high-performance HMI display with a resistive touchscreen for demanding visualization tasks with CODESYS. On top of its advanced features, WAGO's Web panel offers a sleek, user-focused design.
Advantages:

  • High-performance HMI display with a resistive touch screen for Web-based visualization
  • Available in four screen sizes (diagonal measurement): 10.9 cm (4.3″), 14.5 cm (5.7″), 18.0 cm (7.0″) and 25.7 cm (10.1″)
  • Modern visualization via CODESYS 2 and CODESYS (based on CODESYS 3)
  • Supports new technologies such as HTML5
  • High-performance automation solutions when combined with PFC200 and PFC100 Controllers
e!DISPLAY is WAGO's high-performance HMI display with a resistive touchscreen for demanding visualization tasks with CODESYS

PERSPECTO® Control Panels

WAGO's control panel features full CODESYS runtime. The CODESYS development environment allows full application programming in CODESYS. Existing projects can be almost entirely converted and upgraded.

Advantages:

  • PLC functionality based on the IEC 61131-compatible CODESYS environment
  • Programmable in five languages
  • Not just programming – WAGO-I/O-PRO software also enables offline simulation, fieldbus configuration and recipe management
  • Also includes on-board Webserver