Topics

WAGO Application Weather Station

  • 7/7/2022
  • Perfect Control, No Matter the Weather

    WAGO Application Weather Station makes all the relevant sensor data, such as temperature, precipitation, wind speed and light intensity, available for further processing and display in a visualization or a management system.

    To meet the increasing demands on sun protection control, the WAGO Application Weather Station offers two functions: The shading correction optimizes the supply of sunlight, using the shading caused by surrounding buildings as part of a shading analysis. The result: only the blinds that are actually in the sun are adjusted according to the sun’s position. The “Dynamic Wind Monitoring” function offers selective weather protection. In the presence of strong winds, it only protects the shades that are actually at risk of damage according to a wind analysis.

    It also provides central functions like weather protection, automated glare protection and timer programs. The slat tracking based on the sun’s position allows the maximum amount of sunlight into rooms while avoiding glare. For this purpose, Weather Station calculates the exact position of the sun, records its intensity with the help of connected light intensity sensors and periodically adjusts the position of the blinds. Additional optimization of the daylight supply is provided by the shading correction.

    Related Topics and Products

    More on the Topic of Room Automation

    MM-194758_new-website-page_raumautomation_gettyImages-1136436788_2000x2000.jpg

    Intelligent Room Automation for Economical Operation

    Room automation solutions from WAGO let you take an integrated approach to building systems like lighting, sun protection and indoor climate control, exploit synergy and get data about requested heating/cooling loads. This makes it the perfect basis for your building.

    WAGO Room Automation Macro

    The base application works with room segments. Sensors and actuators from the sun protection, lighting and room temperature control sections can be assigned individually.

    building_raum_raumautomation_istock_000053954758_2000x2000.jpg

    Easier Automation with flexROOM®

    Allows integrated room automation for lighting, sun protection and indoor climate control; no programming necessary.

    Your WAGO Contact

    Additional service offerings: