EZA Controllers with WAGO Power Plant Control

EZA controllers ensure grid-compliant feed-in management of the respective generating plants (EZA) at the grid connection point (GCP), also referred to as the point of common coupling (PCC).

With WAGO Power Plant Control, plant operators and system integrators can meet the grid-side requirements for these park controllers – flexibly and securely. The solution is certified per VDE-AR-N 4110 and 4120.

WAGO Power Plant Control – The Licensing Model

Power Plant Control_2000x1125_icon_03

Performance-Based

The right license depends on the size of the power generated: from 1 MW to 5 MW, 15 MW, up to 50 MW, or unlimited.

Power Plant Control_2000x1125_icon_01

Balancing Energy

Primary and secondary balancing power are fed into the grid, marketed, and used to stabilize the power grid.

Power Plant Control_2000x1125_icon_02

Feed-in Monitoring (PAV, E)

Monitoring of the grid connection point and intelligent control of the active feed-in power PAV, E

Simple, Safe, Maximum Flexibility

When developing the WAGO Power Plant Control library, we deliberately decided to have only the controller block certified. The software remains unchanged; only the feature is integrated. This can initially be done as an inactive block. When it is needed later, or if, for example, the plant’s generated power changes, the controller block simply needs to be licensed online accordingly. In addition, even without activation, the power plant controller can be tested for 30 days in free evaluation mode.

Benefits:

  • Certified control block (ZEREZ)

  • KRITIS-compliant cybersecurity

  • Efficient implementation, maintenance, and adaptation

  • Parameterization instead of programming



Here’s How the WAGO Solution Works

Controller with Remote Control Function

Power Plant Control_02_2000x1125

WAGO Compact Controller (Item Number 751-9402)

MM-370198_GWA_Steuerungen_02_2000x1125

PFC200 (Item Number 750-821x)

752-9401_Container_(2000x1125)

WAGO Edge Controller

MM-3896_Touch_Panel_2000x1125_Stage

WAGO Touch Panel 600

Your Path with WAGO to Grid-Compliant
Plant Connection and Operation

Power Plant Control_03_2000x1125

Implementing Power Plant Controllers Yourself

Our Sales department will support you in selecting hardware to implement grid-compliant plant connection and operation yourself. You can also get further support, e.g. with the necessary e!COCKPIT programming knowledge, from our free customer support and our telecontrol technology and programming training program.

MM-519532_GWA_Solution-Partner-Logo_2000x1125

Order Power Plant Controllers

If you have neither the time nor the know-how to connect your plant to the grid correctly, then hire a WAGO Solution Provider (WSP) as a kind of all-inclusive package. They will provide the complete solution – from procuring the appropriate components, to implementing and commissioning, to documentation.

Products

WAGO Power Plant Control

All information about the WAGO Power Plant Control library is available for download as a compact file, including a 30-day test access.

Modular Software

Our open automation platforms, on which preferred software tools and programming languages can be used, offer flexibility and independence.

I/O Modules

Discover the benefits of our flexible remote I/O Systems. Appropriate I/O modules are available for nearly all applications and environmental conditions.

FAQ – Frequently Asked Questions

Your WAGO Contact

Additional service offerings: