MM-42828_website_ground-resistance-signaling-module_kombi_2000x2000.jpg

Ground Resistance Signaling Module

With the new ground resistance signaling module, in the grounded operating mode, WAGO offers not only detection of 0 V grounding, but also fully automatic detection of resistance values below a non-adjustable, unbalanced insulation resistance between ground and +24 V or 0 V of the supply voltage.