MM-294329_website-update_power-supplies_compact_update_item-termination-787-11xx_gruppenbild_2000x2000.jpg

WAGO Compact Power Supply

WAGO’s compact, high-performance power supplies in DIN-rail-mount enclosures are available with output voltages of 5, 12, 18 and 24 VDC and nominal output currents up to 8 A. The devices are exceptionally reliable and specially designed for use in both installation and system distribution boards.

Compact – 787-12xx Series

  • A wide range of options for DIN-rail and screw mounting
  • Ideal for alternative mounting positions thanks to improved cooling with removable front panel on individual devices
  • Reliable installation via picoMAX® pluggable connectors with push-in connection technology
  • Ideal for household and commercial devices that require EN 60335 (e.g., heat pumps, combined heat and power plants, vending and gaming machines)

Customer Application: Miele

With the AirControl series, Miele has developed a mobile air purifier that boosts air quality and helps bring a greater sense of normalcy to everyday life. The Compact Power Supply (787-1200) reliably powers the 24 VDC loads in the air purifiers and meets the electrical safety requirements per EN 60335-1.

Compact – 787-285x Series

  • Compact design – only 2 DU (division units)
  • Fast, tool-free wiring via push-buttons and push-in connection technology
  • High reliability thanks to overvoltage category III
  • DALI-2-certified power supply (787-2857) in conjunction with DALI Multi-Master Module (750-647)

Compact – 787-10xx Series

  • Housing design per EN 43880, suitable for installation in small distribution boards
  • Triple the savings thanks to low acquisition costs, easy installation and maintenance-free operation
  • Vibration-proof, fast and maintenance-free CAGE CLAMP® connections
  • Versions with DNV approval available

More Power Supplies

Efficient Power Supplies

A consistent supply voltage anytime and anywhere, in a huge range of applications – that’s what makes WAGO’s power supplies so successful!

Stromversorung_2000x1500.jpg
Your WAGO Contact

Additional service offerings: