MM-402929_GWA_IF-Categories_Eco-Power-Supply_Gruppenbilder_005_2000x2000.jpg

WAGO Eco Power Supply

The WAGO Eco Power Supply is ideal for a wide range of standard applications. WAGO’s power supplies boast an optimized design, low space requirements and high efficiency.

The various device types have different approvals for a wide range of applications, including use in household appliances, automatic machines and hazardous areas. Whatever the application, the right device is available.

Eco – 787-17xx Series

Many basic applications only require 24 or 12 VDC. In these cases, Eco Power Supplies are the best solution from a cost point of view. The Eco devices allow flexible attachment to DIN-rails, via either screw connection or mounting clips, making them ideal for use in devices/appliances and automatic machines in conjunction with EN 60335-1.