[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/interface-electronics","name":"Interface Electronics","linkClass":null,"categoryCode":null},{"url":"/interface-electronics/jumpflex-signal-conditioners","name":"Signal Conditioners","linkClass":"active","categoryCode":null}]
{
"@context": "https://schema.org",
"@type": "NewsArticle",
"mainEntityOfPage": {
"@type": "WebPage",
"@id": "/jumpflex-signal-conditioners"
},
"headline": "857 Series Signal Conditioners",
"image": {
"@type": "ImageObject",
"url": "/medias/p-ur-3d-0857-0424-000-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTY1NDN8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3lNUzlvWkRndk1UQTBNamt6TmpJeE56WXdNekF1YW5Cbnw5OTc0NTcyMzlhYjdlYTExNDZkMGNkYjAzYzAzMTQwZWMzYjliNjZhOTg1Yjk0MTVlOWFkOGU3ZmI0YjA0ODMx"
},
"author": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH"
},
"publisher": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH",
"logo": {
"@type": "ImageObject",
"url": "/_ui/desktop/common/images/logo.png"
}
},
"datePublished": "Thu Apr 19 14:13:15 CEST 2018",
"dateModified": "Tue Apr 07 14:33:41 CEST 2026"
}
News
User-Friendly Configuration: WAGO Signal Conditioners
Housed in a 6 mm-wide package, the 857 Series sets new standards for signal conditioners: The modules offer numerous technical highlights and feature a common profile, allowing the same flexible push-in jumpers to be used across the entire line. With its new Signal Conditioners, WAGO is continuing to expand its existing portfolio, offering its customers the best solutions from a single source.
Your benefits at a glance:
- Multiple, easy-to-use configuration options
- An expanded ambient operating temperature range between −40 and +70°C
- Safe 3-way isolation with 3 kV test voltage per EN 61010-1
- Housed in a 6 mm (0.24”) wide package
- Labelling using WMB + TOPJOB® S marking strips
The new, compact WAGO 857 Series Signal Conditioners are user-friendly and easy to configure using DIP switches or interface configuration software. They also feature a safe 3-way isolation with 3 kV test voltage and a wide ambient temperature range from −40 to +70°C. Moreover, they can be easily marked with WMB and TOPJOB® S marking strips to clearly organize and label all control cabinet components.
WAGO's New Signal Conditioners at a Glance
Signal Splitter, 857-424
- Variable signal splitting thanks to two configurable current/voltage outputs
- Optimal filtering of disturbance variables thanks to switchable threshold frequency
- Offers high degree of safety
- Less wiring via supply voltage commoning
Voltage Signal Conditioner, 857-560
- Detects DC and AC voltage up to 300 VAC/DC
- Measuring method can be switched between effective value (RMS) or arithmetic mean value measurement
- Digital signal output (DO) reacts to freely configurable measurement range limits
- Supply voltage with commoning option
Power Signal Conditioner, 857-569
- Parallel current and voltage measurement, conversion into power and output as analog standard signal
- Performance analysis for one phase
- Measured value processing can be switched between the RMS value or arithmetic mean value and between the effective, apparent or reactive power, and the phase angle.
- Digital signal output (DO)
Loop-Powered RTD Temperature Signal Conditioner, 857-815
- Records Pt sensors and resistors up to 4.5 kOhm
- Converts the temperature signal into an analog standard signal
- Indicates faults via wire break/short-circuit sensor detection
- Supply via output loop – no additional supply voltage required
- 2-, 3- and 4-wire connection technology
Products
Isolating, Amplifying, Filtering, Converting
WAGO’s JUMPFLEX® Signal Conditioners and Isolation Amplifiers handle a large number of functions in various application areas and provide secure and error-free signal transmission – thanks to a comprehensive range of approvals for worldwide applications.
Your contact person at WAGO
Additional service offerings: