WAGO I/O System 755 Series

The WAGO High Speed I/O System 755 Series is designed to meet the evolving needs of modern automation. Supports industry-standard fieldbus protocols with ultra-high speed data processing capabilities to ensure seamless integration and real-time response.

  • High speed data processing: With 100Mb/s bandwidth, the cycle time can be less than 1ms, and the data refresh rate is adaptive. It is an ideal choice for time-sensitive automation tasks.

  • Advanced input filtering capabilities: The filtering time can be selected on the input module, which helps to eliminate the signal interference caused by external dithering and noise, and ensures clear and accurate data acquisition.

  • Secure, reliable and durable design: CE and UL Certified and tested to German EMC standards to ensure reliable operation in demanding industrial environments.



Engineered for Performance. Built for Reliability.

The WAGO I/O System 755 series delivers performance by combining ultra‑fast signal processing with high‑accuracy data acquisition. Its compact design, robust communication performance, and rapid response times enable precise control in demanding industrial environments ensuring consistent, dependable integration into industrial automation systems.

Accelerating Automation with Precision and Speed

Standard Fieldbus Protocol

Supports Profinet and EtherCAT protocols, provides 512 bytes of process data input/output, and enables efficient data exchange between industrial networks.

Scalable Architecture

Each node supports up to 32 modules, allowing the system to scale flexibly without compromising performance.

Integrated diagnostic and configuration tools

Built-in tools simplify debugging and maintenance, reduce set-up time, and minimize downtime.