MM-370198_GWA_Steuerungen_01_2000x2000

Reliable under Extreme Conditions: XTR Controllers

First choice for tasks in adverse environmental conditions: Extremely temperature-resistant, immune to interference, as well as unfazed by vibrations and impulse voltages – these are impressive features of WAGO's XTR Controllers.

Automate wherever where others capitulate: The XTR Series Controllers not only impress with their cold/heat resistance, but also with their high immunity to impulse voltages. This makes them the efficient and secure solution for demanding applications in shipbuilding, renewable energy systems, substations and energy distribution, the process industry, the water and wastewater industry, special-purpose mechanical engineering and railway applications.

Your Benefits:

  • eXTReme temperatures: −40 °C … +70 °C

  • eXTReme isolation: up to 5 kV of impulse voltage

  • eXTReme vibration resistance up to 5g of acceleration

XTR – Everything at a Glance

Learn more about the features and technical conditions of our line of XTR Controllers. Learn more about cybersecurity, robustness, operating systems and many more with just one click.

Product Overview

Find the right XTR Controller for your application.

SFP Ports for Maximum Flexibility

Use in the energy market and the process industry is no problem with this controller.

Benefits:

  • 2 x SFP ports

  • 2 x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch

Four Individually Configurable ETHERNET Ports

Customizable in mechanical engineering and buildings

Benefits:

  • 4 x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch

RS-232/RS-485 Connection as a Serial Interface

For your building, energy and process applications

Benefits:

  • 2x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch

Vibration-Proof M12 Screw Connections

Ideal for use in the railway industry

Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • Full-featured power supply module

  • Integrated Web server

  • Integrated switch

Integrated Power Supply Module and Two Configurable ETHERNET Interfaces

Ideal for standard mechanical engineering, as well as the process and building industries

Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • Full-featured power supply module

  • Integrated Web server

  • Integrated switch

Suitable for Your Applications

We support our customers with the right hardware and associated software for every application. Whether process technology, shipbuilding, the energy industry or classic mechanical engineering – we have the perfect controller for your application.

Your WAGO Contact

Additional service offerings: