Industrial Switches

WAGO’s switch portfolio provides scalable ETHERNET network infrastructure with excellent electrical and mechanical performance.

These rugged devices are designed for industrial use and are fully compatible with IEEE 802.3, IEEE 802.3u and IEEE 802.3ab standards.

Product Overview

Industrial Switches for Your Network Solution

Product Overview

Lean Managed Switches

Your Benefits:

  • Cost-effective configurable switch option

  • Simplified network troubleshooting with minimal IT expertise required

  • User-friendly configuration and life cycle management

Industrial Eco Switches

Cost-Effective and Compact

  • Designed for small to medium-sized data networks

  • Rugged design
    - DIN-rail adapter and metal housing
    - Operating temperature: −40 … +70 °C (−40 … +158 °F)

  • Auto-negotiation and auto-crossover for easy network setup and expansion

  • Gigabit versions for high data throughput

  • Power and data transmission via a single ETHERNET connection using Power over Ethernet (PoE+)

industrial-switches_0852-0103_1102_1106_2000x1125.jpg

Industrial Switches

Versatile

  • Redundant power supply

  • Alarm contact configuration via DIP switches

  • Use of SFP modules

  • Rugged design
    - DIN-rail adapter and metal housing
    - Ambient temperature (operation): −40 … +70 °C

  • Alarm contact: Primary and secondary power supply monitoring

  • Monitors ETHERNET ports

  • Signaling via PLC or remote I/Os

p_ur_0852_1305_000_xx_2000x1125.jpg

Industrial Managed Switches

Powerful and Secure

  • Redundant power supply

  • Use of SFP modules

  • RS-232 interface for command-based configuration

  • Integrated Web-based management for configuration or diagnostics

  • Status LEDs

  • Alarm contact
    - Jet ring diagnostics
    - ERPS ring diagnostics
    - Primary and secondary power supply monitoring
    - ETHERNET port monitoring
    - Signaling via PLC or remote I/Os

  • Power over Ethernet (PoE+)

  • Configurable functions
    - Security
    - Availability
    - Performance
    - Data transmission

PROFINET® Managed Switches

  • PROFINET CC-B certified: Ideal for industrial automation applications

  • Media redundancy protocol: Configurable as a client or manager

  • PROFINET® diagnostics from the application: Cyclically readable process image

  • Flexible port mirroring configuration: Via GSDML or Web-Based Management

  • Potential-free connection via SFP modules: Supports cable lengths up to 80 km

p_ur_0852_1305_000_xx_2000x1125

Industrial Managed Switch

With Built-in Encryption Feature

  • 128-bit encryption (GCM-AES) of the data packets on layer 2 (MAC layer) on two ports

  • Port-specific authentication per IEEE802.1X

  • Secure switch configuration via Web browser (https) or SNMPv3

Industrial Media Converter

  • Expands copper networks with fiber optic technology

  • Features Gigabit ETHERNET and SFP port

  • Supports communication over distances up to 80 kilometers

  • The variant with item number 852-1702 allows simultaneous power supply to PoE devices via the ETHERNET port

  • Compact design simplifies installation in control cabinets

  • High resistance to temperature, vibration, and shock

  • Easy installation and operation with plug-and-play functionality

Industrial PoE Injector

  • Supplies decentralized systems with up to 90 W over a single ETHERNET cable

  • Simultaneous transmission of power and data over ETHERNET cables up to 100 m

  • Reduces wiring effort and saves space, material, and labor costs

  • Easy integration into existing networks

  • Supplies up to 90 W per port via four wire pairs (4PPoE standard)

  • Simple plug-and-play installation

  • High resistance to temperature, vibration, and shock

  • Integrated 24 VDC voltage converter, status LEDs, redundant power supply, and configurable alarm contact

New Product

1024-CH-1852492-Website-Update-Lean-Managed-Switch-IP67-852-1832-2000x1125
CH-1570247_Website_Update_Industrial_PoE_Splitter_852-1739_2000x1125

One Cable Does It All: The New WAGO PoE Splitter (Item No. 852-1739)

The WAGO PoE Splitter (Item Number 852-1739) delivers power and data simultaneously, enabling power supply to control cabinets via standard network cables.
Designed as a rugged industrial PoE splitter, the WAGO PoE Splitter (Item No. 852-1739) is specifically engineered for demanding industrial environments.
It is typically powered by a high-performance Gigabit PoE input (PoE++, IEEE 802.3bt) and provides both a Gigabit ETHERNET connection and a 24 VDC output. The output supports loads of up to 3 A, making it ideal for supplying devices in decentralized control cabinets – without the need for additional power sources.

With its rugged construction and extended operating temperature range of −40°C to +70°C (−40°F to +158°F), the WAGO PoE Splitter (Item No. 852‑1739) ensures stable and reliable performance even under extreme conditions. When powered via a managed PoE port, the 24 VDC output can be switched on and off remotely, allowing targeted restarts of decentralized control cabinets to improve system availability.


The splitter supports PoE IEEE 802.3bt/at/af standards, ensuring full compatibility with modern PoE devices.


Integrated safety features such as short-circuit and overload protection plus galvanic isolation guarantee maximum operational safety. Flexible DIN-rail mounting enables easy installation in diverse industrial environments.

Key Benefits

  • Supports PoE++ (IEEE 802.3bt)

  • Output voltage: 24 VDC, up to 3 A

  • Integrated short-circuit and overload protection with galvanic isolation

  • Supports capacitive loads up to 8300 µF

  • Rugged housing for extreme temperatures and harsh industrial environments

Technical Specifications

  • PoE/ETHERNET input: 1 × 10/100/1000 Mbps with PoE, PoE+, or PoE++

  • ETHERNET output: 1 × 10/100/1000 Mbps

  • Output voltage: 24 VDC, up to 3 A

  • Operating temperature: −40 °C … +70 °C (−40 °F … +158 °F)

  • Housing: Industrial-grade, rugged, and durable

1570216-gwa-Industrial-SPE-Switch-852-2112-2000x1125

The New WAGO Eco Switch, Item Number 852-2112

Efficient Network Integration Over Long Distances – Now with Single Pair Ethernet

The WAGO Industrial Eco Switch (Item No. 852‑2112) is the ideal solution for modern automation applications that require cost-effective, space-saving network integration. Featuring two standard 10/100BASE-TX RJ-45 ETHERNET ports and four advanced 10BASE-T1L Single Pair Ethernet (SPE) ports, this switch offers maximum flexibility for building decentralized networks.

Thanks to SPE technology, the switch enables ETHERNET communication at 10 Mbps over impressive transmission distances of up to 1,000 meters – using shielded, twisted-pair two-wire cables. A major advantage: leveraging existing cabling significantly reduces integration costs.

Automatic transmission rate detection (auto-negotiation) ensures seamless plug-and-play operation. The included connectors eliminate the need for special tools, and the lever-actuated SPE cable connection is especially user-friendly – saving time during installation.

Its compact design with DIN-rail adapter simplifies cabinet mounting. The WAGO Eco Switch also delivers high resistance to heat, vibration, and shock – making it ideal for harsh industrial environments.

Advantages of the WAGO Eco Switch, Item No. 852-2112:

  • Space-saving mounting on DIN-rails

  • Rugged housing for industrial environments

  • Cost-effective network integration over long distances

  • Simple plug-and-play installation

  • Supports modern SPE technology


Technical Specifications – Item Number: 852-2112:

  • 2 x RJ-45 ETHERNET ports (10/100BASE-TX)

  • 4 x SPE ports (10BASE-T1L)

  • Transmission distance: up to 1,000 m

  • Operating voltage: 12 … 48 VDC

  • Temperature range: −40 … +75 °C (−40 °F … +158 °F)

  • Resistant to vibration, shock, EMI, ESD, and reverse polarity

  • Quick commissioning via auto-negotiation and lever-style connection

Communicate Wirelessly with Machines

Wireless Access Point Supports WLAN and Bluetooth®

Wireless communication is a highly attractive option within industrial environments for quickly accessing machines or systems without installing a cable. To easily establish such a connection, WAGO now offers the new Wireless Access Point, which is installed directly on the outer surface of a control cabinet. It allows wireless transmission via WLAN (IEEE802.11a/b/g/d/n/r), Bluetooth® or Bluetooth® Low Energy. For example, this integration allows access to the machine controller with a tablet or smartphone via the PROFINET®, Modbus/TCP or EtherNet/IPTM ETHERNET protocols.

Installing the compact Wireless Access Point is incredibly easy. A 50 mm (1.97 in) hole is punched into the enclosure. The device is inserted, and secured with an M50 nut. Data connection is via RJ‑45, with optional PoE power supply. The IP67 rating allows reliable operation in harsh environments.

Your Benefits:

  • Wireless machine communication

  • Access to control systems via tablet or smartphone

  • Complete solution – ready for immediate use

Item Number: 758-919

Your Contact at WAGO

Additional service offerings: