News

Fast, Reliable Communication

  • 9/29/2023
  • A New Communication Module for Direct ETHERNET Connection

    The new Modbus TCP module allows direct connection of our MID energy meters without additional wiring effort, providing the perfect extension to the standard Modbus RTU interface. The Modbus TCP module has the same profile as WAGO’s energy meters, which power them during directly connected operation.


    An external supply voltage is required for operation as a remote gateway, which can be provided with the DC/DC converters (item no. 787-2801), for example. This allows up to 32 Modbus RTU devices to be connected to the module via RS-485 connections. All modules use push-in connection technology with levers, making connections very easy and time-saving.


    The module’s flexibility also saves time when retrofitting it into existing systems. In combination with our MID energy meters, it supports transfer of values such as active and reactive energy and, mains frequency, as well as current, voltage and power for the individual phases.


    Item Number

    879-9000


    Energy Meters

    879-3000

    879-3020

    879-3040


    Availability

    Q4/2023

    Application examples

    MM-447546_systemgraphik_modbus-tcp_ebook7.jpg

    Directly connected energy meter Power is supplied via the energy meter.

    MM-447546_systemgraphik_modbus-tcp_ebook4.jpg

    Operation as Modbus RTU to Modbus TCP Gateway and integration of up to 32 Modbus slaves.

    Your WAGO Contact

    Additional service offerings: