MM-402929_GWA_IF-Categories_Eco-Power-Supply_Gruppenbilder_005_2000x2000.jpg

WAGO Eco Power Supply

The WAGO Eco Power Supply is ideal for a wide range of standard applications. WAGO’s power supplies boast an optimized design, low space requirements and high efficiency.

The various device types have different approvals for a wide range of applications, including use in household appliances, automatic machines and hazardous areas. Whatever the application, the right device is available.

Eco – 787-17xx Series

Many basic applications only require 24 or 12 VDC. In these cases, Eco Power Supplies are the best solution from a cost point of view. The Eco devices allow flexible attachment to DIN-rails, via either screw connection or mounting clips, making them ideal for use in devices/appliances and automatic machines in conjunction with EN 60335-1.

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 5 A output current; DC-OK LED
Item no. 787-1722

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 5 A output current; DC-OK LED

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 2.5 A output current; DC-OK LED
Item no. 787-1712

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 2.5 A output current; DC-OK LED

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 10 A output current; DC-OK LED
Item no. 787-1732

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 10 A output current; DC-OK LED

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 1.25 A output current; DC-OK LED
Item no. 787-1702

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 1.25 A output current; DC-OK LED

Switched-mode power supply; Eco; 1-phase; 12 VDC output voltage; 4 A output current; DC-OK LED
Item no. 787-1711

Switched-mode power supply; Eco; 1-phase; 12 VDC output voltage; 4 A output current; DC-OK LED

Switched-mode power supply; Eco; 1-phase; 12 VDC output voltage; 2 A output current; DC-OK LED
Item no. 787-1701

Switched-mode power supply; Eco; 1-phase; 12 VDC output voltage; 2 A output current; DC-OK LED

Switched-mode power supply; Eco; 1-phase; 12 VDC output voltage; 8 A output current; DC-OK LED
Item no. 787-1721

Switched-mode power supply; Eco; 1-phase; 12 VDC output voltage; 8 A output current; DC-OK LED

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 1.25 A output current
Item no. 787-1702/1110-725

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 1.25 A output current

Eco – 787-7xx & 787-27xx Series

WAGO’s Eco Power Supplies (item no. 787-7xx and 787-27xx) include a wide selection of 1- and 3-phase devices with a special focus on cost-effectiveness within standard applications and applications. In addition, some variants have HazLoc and ATEX IECEx approvals for hazardous areas.

Power supply; Eco; 1-phase; 24 VDC output voltage; 10 A output current; DC-OK LED; 4,00 mm²
Item no. 787-732

Power supply; Eco; 1-phase; 24 VDC output voltage; 10 A output current; DC-OK LED; 4,00 mm²

Power supply; Eco; 1-phase; 24 VDC output voltage; 5 A output current; DC-OK LED; 4,00 mm²
Item no. 787-722

Power supply; Eco; 1-phase; 24 VDC output voltage; 5 A output current; DC-OK LED; 4,00 mm²

Switched-mode power supply; Eco; 3-phase; 24 VDC output voltage; 6.25 A output current; DC OK contact
Item no. 787-738

Switched-mode power supply; Eco; 3-phase; 24 VDC output voltage; 6.25 A output current; DC OK contact

Switched-mode power supply; Eco; 3-phase; 24 VDC output voltage; 20 A output current; DC OK contact
Item no. 787-742

Switched-mode power supply; Eco; 3-phase; 24 VDC output voltage; 20 A output current; DC OK contact

Power supply; Eco; 3-phase; 24 VDC output voltage; 40 A output current; DC OK contact
Item no. 787-2744

Power supply; Eco; 3-phase; 24 VDC output voltage; 40 A output current; DC OK contact

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 20 A output current; DC OK contact; 6,00 mm²
Item no. 787-734

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 20 A output current; DC OK contact; 6,00 mm²

Power supply; Eco; 1-phase; 24 VDC output voltage; 2.5 A output current; DC-OK LED; 4,00 mm²
Item no. 787-712

Power supply; Eco; 1-phase; 24 VDC output voltage; 2.5 A output current; DC-OK LED; 4,00 mm²

Switched-mode power supply; Eco; 3-phase; 24 VDC output voltage; 10 A output current; DC OK contact
Item no. 787-740

Switched-mode power supply; Eco; 3-phase; 24 VDC output voltage; 10 A output current; DC OK contact

Power supply; Eco; 3-phase; 24 VDC output voltage; 20 A output current; DC OK contact
Item no. 787-2742

Power supply; Eco; 3-phase; 24 VDC output voltage; 20 A output current; DC OK contact

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 40 A output current; DC OK contact; 6,00 mm²
Item no. 787-736

Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 40 A output current; DC OK contact; 6,00 mm²

Additional service offerings: