3 Ways to Wire = 1 Family

  • Choose from three actuation methods: lever, push-button or operating slot.
  • The existing TOPJOB® S jumper line is available for the entire rail-mount terminal block range.
  • Since they have the same profile, all TOPJOB® S Rail-Mount Terminal Blocks can be labeled with a continuous marking strip in the shortest time possible.
  • All versions of the TOPJOB® S Rail-Mount Terminal Blocks offer testing options.
  • All have the Push-in CAGE CLAMP®.

Lever, Push-Button, Operating Slot

The advantages of WAGO TOPJOB® S Rail-Mount Terminal Blocks:

  • For all conductor types
  • Hands-free wiring
  • Continuous marking possibilities
  • Range of multifunctional jumpers
  • Test options for all variants

3 Variations of the WAGO TOPJOB® S Rail-Mount Terminal Block

WAGO TOPJOB® S Rail-Mount Terminal Blocks
With Push-in CAGE CLAMP® - Lever & Open Tool Slot or Push-Button

Levers have long been associated with simplifying an action and the TOPJOB® S terminal blocks with lever operation are no different. With a lever on one side and an open tool slot or push-button on the other, wiring tasks are not only easy but also intuitive.

Lever advantages:

  • Simple - lever up, insert conductor, lever down – done
  • Intuitive - tool-free operation ideal for field wiring
  • Secure – opened lever “clicks” securely into place for hands-free wiring
  • Hands-free - means both hands are free to cut, strip and insert the conductor

All Conductor Types 22 - 4 AWG

WAGO TOPJOB® S Rail-Mount Terminal Blocks
With Push-in CAGE CLAMP® - Push-Button

Push-button operation has been part of the WAGO product offering since the founding of the company. Primarily used in PCB and chassis mount terminal blocks, it is now offered in our TOPJOB® S rail mount terminal block family.

Push-button advantages:

  • Simple – press down orange push-button with tool, insert conductor, release – done
  • Intuitive – orange push-button clearly distinguishes wire entry from tool entry
  • Options – push-button for rail-mount, as well as PCB and chassis mount, terminal blocks
  • Unique push-button design ensures operation integrity with positive feedback

All Conductor Types 24 - 4 AWG

WAGO TOPJOB® S Rail-Mount Terminal Blocks
With Push-in CAGE CLAMP® - Open Tool Slot

The first member of the TOPJOB® S family and the one that started the “push-in” wiring revolution for rail mount terminal blocks. It introduced direct push-in of solid or ferruled conductors while also allowing traditional tool operation for all conductor types, just like the original CAGE CLAMP®.

Open Tool Slot advantages:

  • Simple – insert tool, insert conductor, remove tool – done
  • Innovative – industry’s first push-in wiring rail mount terminal block
  • Secure – inserted tool is locked into place for hands-free wiring
  • Hands-free - means both hands are free to cut, strip and insert the conductor

All Conductor Types 24 - 4 AWG

betaetigungsvarianten_topjob-s_keyvisual_2000x1500.jpg

3 Ways to Wire = 1 Family

  • Choose from three actuation methods: lever, push-button or open tool slot.
  • The existing TOPJOB® S jumper line is available for the entire rail-mount terminal block range.
  • Since they have the same profile, all TOPJOB® S Rail-Mount Terminal Blocks can be labeled with a continuous marking strip in the shortest time possible.
  • All versions of the TOPJOB® S Rail-Mount Terminal Blocks offer testing options.
  • All have the Push-in CAGE CLAMP®.

WAGO smartPRINTER

Range of Multifunctional Jumpers

The Making-Of

Request a sample

Want to see all the new ways to wire with the WAGO TOPJOB® S Rail-Mount Terminal Blocks? Request your sample now!