News

Easily Implement IoT Applications with Microsoft Azure – Thanks to Certified Controllers

WAGO's PFC100 and PFC200 IoT Controllers are now Microsoft Azure certified. They are guaranteed to work seamlessly with the Azure Cloud from Microsoft. IoT projects can now be easily and safely implemented.

The WAGO Cloud and PFC100/PFC200 IoT Controllers are the perfect base for IoT applications. WAGO's cloud service hosted at Microsoft Azure allows all integrated controllers to be monitored, while certification ensures smooth communication. The WAGO Cloud is accessed via Web portal that provides standard functions including: project, controller and user management or controller status monitoring, alarm functions and email messaging. A dashboard displays text, tables, diagrams, display elements and command buttons for seamless and intuitive operation.

Product Overview

Secure Communication

The MQTT protocol provides a reliable and secure connection with TLS encryption. For customized solutions, the REST or OPC UA interface is used, for example, in energy monitoring or predictive maintenance applications. These IoT applications can be quickly and easily implemented using both certified controllers and the WAGO Cloud.

Of course, the user is not bound by WAGO's cloud solution. The MQTT protocol can also be used with the IoT controllers to create custom solutions using Microsoft Azure.

  • Microsoft Azure certification guarantees smooth communication

  • The WAGO Cloud as basis for IoT applications

  • Highly scalable and powerful system

     

  • Secure communication via MQTT with TLS 1.2 encryption, REST or OPC UA

Your contact person at WAGO

Additional service offerings:

This May Also Interest You

Related Topics and Products

Controllers

Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.

buehne_controller_2000x1500.jpg

More Product Areas

Our Offer for You

Connection Technology

For fast, secure, maintenance-free connections: WAGO is your partner for all conductor types. Our product offering spans from rail-mount terminal block systems or installation and field-wiring terminal blocks, through pluggable connectors and feedthrough components, up to PCB connections and marking solutions.

katalogeinstieg_verbindungstechnik_1_ad_2000x1125_0017_2000x1500.jpg

Controllers

Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.

buehne_controller_2000x1500.jpg