buehne_uebespannungsschutz-sonderelektronik_2000x2000.jpg

Overvoltage Protection and Specialty Electronics

WAGO's overvoltage protection and specialty electronic products have many uses.

Interface modules with specialty functions provide safe, error-free signal processing and adaptation.

Our overvoltage protection solutions provide reliable fuse protection against high voltages for electrical equipment and systems (e.g., Varistor terminal blocks).

Product overview

Discover our overvoltage protection products

New Product

Ground Fault Detection

Increasing Availability via Improved and Preventive Maintenance

According to the IEC 60204-1 standard, measures must be taken to reduce the probability of malfunctions due to insulation faults/ground faults in a control circuit. A common option is connecting 0 V to the ground potential in the control circuit, in combination with an upstream fuse. With the new ground resistance signaling module (789-665), WAGO offers the possibility of detecting not only the grounding of the 0V potential, but also the full and automatic undershooting of a non-adjustable, unbalanced insulation resistance between +24 V or 0 V of the supply voltage and ground. An integrated potential-free contact can be used to signal the Iso OK status to a controller, for example, a PLC. Additionally, on-module LEDs clearly indicate the insulation fault to the operator. Compared to mechanical ground conductor disconnect terminal blocks, maintenance is considerably simplified. Early detection of imminent ground faults enables improved preventive maintenance, ensuring increased system uptime.

The module can be used in single-phase grounded and ungrounded control circuits, but it does not meet the requirements for insulation monitoring devices according to IEC 61557-8. A slide switch allows the user to select the grounded/ungrounded control circuit operating mode. With the new ground resistance signaling module, it is possible to upgrade from the former manual testing of a ground fault to a permanent test of the insulation resistance.

Your Benefits:

  • Automated insulation resistance measurement
  • Early detection of potential ground faults
  • Insulation fault indication via LEDs and potential-free contact

Our Overvoltage Protection and Specialty Electronic Products

Overvoltage Protection

WAGO’s overvoltage protection modules reliably protect your electrical devices and systems against excessive voltages to ensure system uptime.

Your Benefits:

  • Protect your system against overvoltage via WAGO’s overvoltage protection modules
  • Slim, space-saving design
  • Control operational costs by preventing expensive, unplanned downtime
  • Prevent equipment failure resulting from overvoltage for high operational reliability and system uptime
ueberspannungsschutz-und-sonderelektronik_2000x2000px.jpg

All products

Discover all surge protection and special electronic products.

alle-produkte_uebespannungsschutz-sonderelektronik_2000x1125.jpg
Your contact person at WAGO

Additional service offerings:

Related products

You might also be interested in:

Electronic Interface

Interface Modules

Safe and maintenance-free connections: WAGO's interface modules allow fast, flexible signal wiring.

buehne_uebergabemodule_2000x1500_1.jpg
Electronic Interface

Power Supply Modules

Constant supply voltage at any time − worldwide, in the widest range of applications. That’s what makes WAGO’s power supply modules so successful!

Stromversorung_2000x1500.jpg