News

Discover the highlights of our electrical interconnection, automation and interface electronic products.

Highlights

10-Conductor Splicing Connector with Levers, 221 Series

The new double-deck 221 Series Splicing Connector with levers allows you to connect up to ten conductors of the same potential – tool-free, fast, and intuitive. It offers the same technical features and certifications as the 2-, 3-, and 5-conductor versions of the 221 Series Splicing Connector with Levers.

Simulate Current Loads – Fast and Effortless

With the WAGO Thermal Simulation Tool, you can simulate load cycles and ambient conditions in seconds – no testing required. Instantly see component temperatures and get a quick evaluation.


Key Benefits:

  • Custom load and temperature checks
  • Immediate results — zero simulation effort
MM-555925_website-update_Thermosimulation-Produktneuheiten_2000x1125.jpg

MCS MICRO with Levers: Pluggable PCB Connectors for Conductor Sizes up to 0.5 mm² (approx. 20 AWG)

The new MCS MICRO PCB Connector, with 2.54 mm pin spacing, combines an extremely compact design with high connection density. Integrated lever actuation enables tool-free, one-handed wiring — ideal for miniaturized applications and field connections. Customizations such as lever printing are available via the WAGO Configurator Smart Designer.

Key Benefits:
  • Compact Design: Ideal for use in tight spaces, such as drives
  • Tool-Free Wiring: Enabled by lever technology
  • Cost-Effective: Suitable for automated assembly using THR solder components
  • Signal Efficiency: Reliable and efficient signal transmission

WAGO Controller PFC 300

Powerful and flexible for medium to large applications: The WAGO PFC300 Controller delivers fast data processing, 2 GB of RAM and a 64-bit dual-core processor — ideal for demanding tasks. The PFC300 makes programming, control and visualization seamless – even across various industries.

WAGO Splicing Connector with Levers Green Range

Simpler, faster, safer: These are the familiar features of the 221 Series Splicing Connector. We've rethought that product and developed a variant of bio-circular and recycled plastics. This keeps existing resources in circulation and is a first step on the path to more sustainable products.

Advantages:

  • Plastics made in part from post-consumer recycled material (e.g., recycled PET bottles) and bio-based industrial and household waste (bio-circular)
  • Reduced consumption of fossil resources
  • Same quality and certifications as the familiar 221 Series Splicing Connector

WAGO App

The Everyday Digital Helper for Electrical Professionals

Dynamic and Static Load Management: Optimal Utilization of Charging Infrastructure

Tailored but cost-effective – this is the core attribute of the WAGO Application Load Management software solution. It allows intelligent, sustainable EV charging with continuous power adjustment and utilization of all available capacity. It also boasts maximum scalability and compatibility with standard wallboxes and charging stations from many manufacturers.

MM-535221_brochure_EV-charging_§14a_ENWG_2000x2000.png

WAGO is expanding its modular building automation system, consisting of engineering software, application solutions and automation hardware, to include a full-scale management and control unit and integrating it into the new WAGO Building Ecosystem. Above all, building operators benefit from the new building management, energy management and environmental reporting functions.

Electrical Interconnections

New PCB Terminal Blocks for Signal and Power Levels

We've grown our range of PCB terminal blocks for signal and power levels. Now available are terminal blocks with cross-sections up to 1.5 mm² featuring Push-in CAGE CLAMP® and push-buttons, as well as options for cross-sections up to 2.5 mm² with levers, push-buttons and Push-in CAGE CLAMP®. In addition, the 2624 and 2626 Series are now available with reflow capability.

Device Connection in 5 mm and 7.5 mm Pin Spacing

WAGO's MULTI CONNECTION SYSTEM for pluggable PCB connections has expanded. Discover the new 1-conductor male header with levers (5 mm pin spacing) and the 1-conductor female connector with levers (7.5 mm pin spacing).

60% More Efficient Control Cabinet Wiring

The WAGO Wiring Bot is an automation solution for efficient control cabinet wiring. Combined with the conductor preparation station, it reduces manual effort by 60% for single-sided wiring of frames and mounting plates.

MM-538339_landingpage_verdrahtungsroboter-beratung-conversion_2000x1125.jpg

Distribution Terminal Blocks for Potential Distribution

The TOPJOB® S distribution terminal block range has expanded to include a larger 16 mm² version with six 4 mm² outputs. This allows for even more compact potential distribution – all with a single terminal block.

MM-556084_website_update_SGF1_Produktneuheiten_02_2000x1125_.jpg

Efficient Building Installation with WAGO Small Distribution Box Sets

WAGO’s pre-assembled small distribution box sets are the perfect solution for fast, hassle-free building installations. Each set includes pre-mounted rails that can be easily integrated into the distribution box.

MM-556084_website_update_SGF1_Produktneuheiten_01_2000x1125.jpg

Terminal Block for Current Transformer Circuits

The current transformer measurement and disconnect terminal block is a key component in energy distribution and metering. It enables precise current measurement while ensuring easy and safe circuit separation for maintenance and testing.

MM-495535_0821-0202_Wandlerklemmen_Sets_3-Stromwandler_N_PE_2000x1125.jpg

New Design and Unlimited Print Jobs

The new Smart Printer thermal transfer printer offers a range of improvements:

  • Enhanced performance with a new motherboard featuring increased memory
  • “Smart” capable: Bluetooth® communication possible via dongle
  • Print jobs regardless of configured project length
MM-473458_new-website-page_smart-printer-mobil_MM-473458_new-website-page_smart-printer-mobil_258-5001_2000x1125.jpg

Create Markings Directly On-Site

The WAGO Thermal Transfer Smart Printer is controlled via an intuitive marking app that users can operate offline on smartphones or tablets — or continue using as a desktop app if they prefer. Automatically generated content helps save significant time.

Tool-Free Device Connection for High Voltages

MCS MIDI HV Pluggable PCB Connectors, 7.5 mm pin spacing, UL-approved, for up to 600 V

Fast, Secure Mounting of Detectors and Sensors on Mineral Fiberboard

WAGO’s WINSTA® Pluggable Connection System is primarily used in buildings with suspended ceilings or cavity walls. WAGO now offers a suitable mounting plate to mount detectors and sensors securely and integrate them into the system quickly and efficiently. This plate comes factory-equipped with a suitable interface for 2-pole WINSTA® MIDI Series Connectors.

PCB Terminal Blocks – Now Available in a 30° Version

The 2606 and 2616 Series PCB Terminal Blocks now offer a 30° conductor connection option, in addition to the existing 0° and 90° orientations. These terminal blocks maintain the same technical characteristics as their 0° and 90° counterparts and share an identical footprint, allowing for flexible interchangeability in PCB designs. They are ideal for applications such as wallboxes and photovoltaic systems.

MM-546327_new_website_page_PCB_Terminal_Block_lever_2606-2616_Series_2000x1125.jpg

Gelbox Protects Connectors from Moisture

The WAGO Gelbox is a small, compact box filled with silicone-free gel. The Gelbox is available in nine sizes and provides IPX8 moisture protection for WAGO’s 2273 Series PUSH WIRE® Connectors for Junction Boxes, as well as WAGO’s 221 Series Splicing Connectors and Inline Splicing Connectors with levers.

WAGO Creators

The digital think tank for WAGO accessories: a collaborative platform; a community for tinkerers, professional developers and WAGO fans

Interface Electronics

NEW

In the event of short-term power outages, WAGO's Uninterruptible Power Supplies (UPS) bridge instabilities and keep your system running safely. For longer outages, critical processes can be safely maintained using our UPS solutions to prevent unwanted impacts and data loss.

MM-521960_3d_group_pictures_USV_01_01_C1_2000x1125.jpg

NEW

New WAGO Split-Core Current Transformers

Whether in buildings or directly in machinery, when active primary conductors should not be interrupted, WAGO's split-core current transformers are the solution. The portfolio is expanding with 19 new split-core current transformers featuring direct connection technology and short-circuit jumpers.

WAGO Power Supply Base

The WAGO Power Supply Base with the industry-proven Push-in CAGE CLAMP® connection provides essential functionality during operation and stands out for its cost-effectiveness. The new devices offer quick, reliable and tool-free connections, along with good efficiency.

The Benefits For You:

  • Compact design with durable metal housing
  • Front wiring featuring push-in CAGE CLAMP® connection technology
  • Wide operating temperature range from -30 °C to +70 °C
MM-492615_3d_group_picture_2587_01_01_C1_2000x1125.jpg

NEW

Single-Channel Electronic Circuit Breakers

Our single-channel ECBs give users maximum flexibility, both in the number of required channels and in the selection of individual functional properties of the ECB.

Eight different single-channel ECBs are available for selection. The channel width of just 6 mm also minimizes the space required.

MM-427654_new_website_page_1-CH_ECB_klemme_2000x1125 (1).jpg

NEW

WAGO Eco 2 Power Supplies Available in 1- and 3-Phase Versions

WAGO’s Eco 2 family of power supplies is the ideal solution for applications where robust, economical, high-performance power supplies are required, but basic functionality suffices. With up to 95 % efficiency, this series is among the most efficient on the market.

NEW

New Modbus TCP Module for Direct ETHERNET Connection

The new Modbus TCP module allows direct connection of our MID energy meters without additional wiring effort, providing the perfect extension to the standard Modbus RTU interface.

MM-306824_por_0879-9000_000_pef2_xx_2000x1125 (1).jpg

NEW

WAGO’s new ECBs for 24 VDC, with four and eight channels, are used in all industries with sensors and actuators and other electrical loads in the 24 VDC range. These include the process and manufacturing industries, automobile production and power engineering. At 32 mm wide, the compact multi-channel modules are the slimmest ECBs available on the market.

Automation Technology

The WAGO Sunblind Box

In buildings, efficient shading control on the facade is fundamental: The new WAGO Sunblind Box (8DI/DO) helps easily operate building shading and, combined with control devices such as the WAGO Compact Controller 100, enables decentralized control of curtains. As the first product of the WAGO Building Ecosystem, it can also be parameterized quickly and easily via the WAGO App.

The WAGO Navigator: The Control Center for All WAGO Engineering Apps

Not only up-to-date, but also everything at a glance – with the WAGO Navigator, users can find everything important for WAGO's engineering apps in one place. Thanks to an update, the WAGO Navigator’s new appearance now features a user interface that serves as the starting point for use of all installed WAGO software programs.

Powerful and Flexible for Medium to Large Applications: PFC300

The PFC300 is designed for demanding applications in machine, process and building environments. Equipped with 2 GB of RAM and a 64-bit processor, it delivers high performance and reliability for large-scale operations.

  • Programmable with CODESYS (IEC 61131-1) on a Linux® operating system
  • Comprehensive security functions
  • Dual-core processing
  • USB-C service port

Experience a Holistic Ecosystem with ctrlX OS

Flexibility and openness are key drivers of automation. That’s why WAGO values strong partnerships – successful development of Industry 4.0 solutions can only be achieved through collaboration.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_.jpg

WAGO Edge Controller 400

The demands on modern automation systems are steadily increasing: More and more computing power is needed right in the field for optimal data use. WAGO offers solutions with the Edge Controller 400, which is tailored to the Linux®-based, real-time-capable ctrlX OS technology. The devices require little space, can be easily integrated into existing systems and process applications directly on the machine. Using ctrlX app technology, the Edge Controller 400 can be flexibly adapted to the specific task.



Your Benefits:

  • Control and data processing in one device
  • With ctrlX OS – the Linux®-based operating system
  • IoT-ready thanks to MQTT and OPC UA
  • Comprehensive app selection for ctrlX

Future-Proof CODESYS V3 Programming with the WAGO Basic Controller 100

WAGO’s Basic Controller 100 makes engineering with CODESYS V3 possible. This enables 750 Series Compact Controllers, which are primarily designed for small-to-medium-sized automation applications, to work with the latest version of the IEC 61131-3 development tool.

_platzhalterbild_2000x1125.jpg

An Integrated Approach to Project Engineering

With engineering software tailored to building automation, you can create solutions throughout the entire lifecycle of your building with an efficient, integrated approach. You have the option of setting up all your projects on a Web interface.

Integrating Analog Signals via IO-Link

The new Analog IO-Link Converter for the WAGO I/O System Field provides an easy, compact solution for easily incorporating conventional analog sensors and actuators into an IO-Link system. This also allows retrofit projects to be integrated into digital communication. IO-Link records and outputs analog signals reliably. The new Analog IO-Link Converter offers customers a cost-effective option for analog value transmission with immunity to interference. The converter can be configured via IO-Link . On variants equipped with displays, the parameters can also be set directly on the device. A compact design, IP67 protection and a high operating temperature range make the Analog IO-Link Converter (U, I, RTD) ideal for automation without control cabinets.

Solutions

WAGO Monitoring Solution

This software is a flexible monitoring and visualization tool for energy data and parameters in industry, capable of controlling downstream loads and transferring all the stored data to other systems.

Centralized, Location-Independent Lighting Operation and Monitoring

More and more users require the ability to monitor and manage the lighting of individual buildings or distributed properties from a central location. The new version 2.1 of WAGO Lighting Management offers the ideal solution. Convenient cloud connection allows access to equipment data at any time, from anywhere in the world.

building_licht_lichtmanagement_tablet_2000x1125.jpg

Discover Products

Even More Highlights

Discover more new innovative products from WAGO.

WAGO TOPJOB® S Double-Deck Terminal Blocks for Easy Vertical Conductor Entry

WAGO’s TOPJOB® S Rail-Mount Terminal Blocks have a long-standing reputation for ensuring safe,maintenance-free system operation in a wide variety of industrial applications and building installations.

Electrical Interconnections

For Economical Power: the Eco Power Supply

With the new Eco Power Supplies (item numbers 787-2742 and 787-2744), WAGO offers a series of economical power supplies for standard 24 VDC applications for DIN-rail mounting.

Interface Electronics

A Holistic Approach: from the Field Level to the Cloud

Everything from a single source: In addition to the PFC100 and PFC200 IoT Controllers, WAGO is expanding its digital performance portfolio with the new WAGO Cloud.

cloud-2000x2000px.jpg
Automation Technology
Your WAGO Contact

Additional service offerings:

This May Also Interest You

Learn more

Products

Discover WAGO Products

Through continuous enhancement, an innovative spirit, courage, persistence and our engineers’ ingenuity, we’ve helped bring about systematic change around the globe – a process that is by no means complete. And with new products, WAGO proves its ability to achieve this again and again!

katalogeinstieg-alle_produktuebersicht_interface_interconnection_automatisierung_2000x1500_1.jpg
Products