News

The Game Changer For Usability – Simply Lever Challenges Away! 2601 Series

Tool-free wiring with WAGO's super-compact PCB terminal block with lever for cross-sections up to 1.5 mm².

Terminating conductors with small cross-sections in the field just got even more convenient! The 2601 Series is the first super-compact, tool-free PCB terminal block with lever technology, allowing quick and easy wiring for cross-sections from 0.14 to 1.5 mm² (26 to 16 AWG).

Your Benefits:

  • Easy, tool-free wiring with a lever for small conductor cross-sections from 0.14 to 1.5 mm² (26 to 16 AWG) – worldwide

  • An exceptionally compact solution that requires very little space on the board

  • Push-in CAGE CLAMP® termination of both solid and ferruled conductors

  • Horizontal or vertical connection to the PCB

Thanks to CAGE CLAMP®, solid conductors and fine-stranded conductors with ferrules can be connected by simply pushing them into the unit. Terminating fine-stranded conductors and disconnecting any conductor type is quick and easy with the lever connection. The tool-free wiring is intuitive for worldwide use, and the lever technology ensures that the contact point is always securely closed. And the compact 2601 Series PCB Terminal Block takes up virtually no space on the board thanks to compact dimensions. It can be connected either parallel or perpendicular to the PCB, with a pin spacing of 3.5 mm. That makes the 2601 Series perfect for applications like industrial electronics, power supplies, smart home installations and control boards. Upon request, the 2601 Series can even be labeled or printed from the front and top. The 2601 Series completes WAGO’s unique selection of lever-equipped PCB terminal blocks for all performance classes – the ideal solution for device connection in the field.

Related Products

More about This Topic

CHOOSE YOUR UPGRADE

PCB terminal blocks and connectors are the protagonists on your PCB when it comes to reliable and safe signal transmission. There is a true hero in every terminal block and every connector – tailored to the specific requirements of your PCB. What is your choice?

WAGO Levers for Single Pair Ethernet

Data transmission via PCB connection technology solves the pluggable connector interface problem.

PCB Terminal Blocks

WAGO offers a comprehensive range of PCB terminal blocks for conductors ranging from 0.08 to 16 mm2 (28–6 AWG) to connect PCBs to your device environment. With metric or inch pin spacing from 2.5 to 20 mm (0.098–0.787 inch), WAGO has the right solution for your application.

Discover the advantages and possible applications now!

Your WAGO Contact

Additional service offerings: