Item no. 2734-536
Strain relief plate; for female connectors; 41 mm wide; 1 part; lever; Pin spacing 3.5 mm; light gray
Dimensions in mm
Pole no. 12: A1 = 1.55 mm
Pole no. 13: A1 = 5.05 mm
Pole no. 14: A1 = 5.05 mm
Pole no. 15: A1 = 8.55 mm
Pole no. 16: A1 = 8.55 mm
Pole no. 12: A1 = 1.55 mm
Pole no. 13: A1 = 5.05 mm
Pole no. 14: A1 = 5.05 mm
Pole no. 15: A1 = 8.55 mm
Pole no. 16: A1 = 8.55 mm