[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[{"url":"/ten-cage-clamp-advantages","name":"10 Cage Clamp Advantages","linkClass":"active","categoryCode":null}]
MM-30813_3d_group_picture_spring-technology_2023_2000x2000.jpg

10 advantages of the Cage Clamp

As the inventor of spring clamp technology and a pioneer of modern connection technology, WAGO has been offering a simple, fast and maintenance-free connection system for every application since 1951. The idea behind it: Clamping conductors using spring force - and dispensing with screw technology - a technology that is now the global standard and helps users to master even tricky wiring tasks. Find out more about the advantages of spring clamping technology in everyday electrician work here.

Advantage 1: SIMPLE – Easy-to-Use Design

Open the clamping unit, insert a conductor, release clamp – done! With the spring clamp, the conductor is secured by spring force, has a defined contact zone and can be easily released again by the spring mechanism. This technology is particularly user-friendly and easy to use. In addition, the universal connection, invented by WAGO in 1977 and now known as CAGE CLAMP®, allows all conductor types to be easily connected. It doesn't get any easier.