MM-194758_new-website-page_raumautomation_gettyImages-1136436788_2000x2000

Intelligent Room Automation for Economical Operation

The efficiency of a room automation solution depends on more than just a high energy efficiency class – easy installation and commissioning, as well as a high degree of flexibility throughout a building’s entire lifecycle, are also important. Room automation solutions from WAGO let you take an integrated approach to building systems like lighting, sun protection and indoor climate control, exploit synergy and get data about requested heating/cooling loads. This makes it the perfect basis for your building.

  • Simple configuration – no programming

  • Flexible adaptation to individual application requirements

  • Minimized energy consumption for lighting, shading, heating and cooling buildings





Room Automation

Flexible Room Functions

MM-2577  website update Raumautomation_istock_000063236457_2000x666

Room Lighting

Demand-driven and user-oriented lighting control considerably reduces energy costs.


The Benefits for You at a Glance:

  • Optimum interaction between sensors and actuators via centralized or distributed controller

  • A wide range of interface solutions for room automation bus systems and subsystems

  • User-oriented and demand-driven room lighting for lower operating costs – save up to 50 % with WAGO’s lighting control solutions





MM-2577  website update Raumautomation_1_2000x1125

Sunblind Control

A modern sunblind or roll shutter control system not only reduces energy costs, but also helps protect the environment and has a positive efficient on your wellbeing.


The Benefits for You at a Glance:

  • Modern blind control solutions help reduce energy costs, preventing unwanted room heating/cooling and sun reflection through glass facades

  • Lower heating, cooling and artificial lighting costs

  • Solutions for conventional sunblind drive and SMI drive technology



MM-2577  website update Raumautomation_2000x1125

Room Air-Conditioning

Streamlined, automated energy consumption, as well as maximum user comfort, are the key features of modern room air-conditioning systems. Demand-driven, time-dependent and motion-base control of temperature and relative humidity are possible, as are functions such as window monitoring and automatic thermal control.


The Benefits for You at a Glance:

  • Considerable energy savings up to 30 % through interactive room air-conditioning

  • Demand-driven, time-dependent and motion-based control of temperature and relative humidity

  • Window monitoring and automatic thermal control



Products

MM-471357_website_wago_blind-box_899-632-501_2000x1125

The WAGO Sunblind Box

In buildings, efficient shading control on the facade is fundamental: The new WAGO Sunblind Box (8DI/DO) helps easily operate building shading and, combined with control devices such as the WAGO Compact Controller 100, enables decentralized control of curtains. As the first product of the WAGO Building Ecosystem, it can also be parameterized quickly and easily via the WAGO App.



MM-43051_graphic_anpassungen-startmonitore_08-20212_2000x1125

Configuring – Not Programming

WAGO flexROOM®

Offers integrated room automation for lighting, sun protection and indoor climate control – no programming necessary.



MM-433514-GettyImages-1471180313-2000x2000 (1)

Flexible Room Automation

WAGO Application flexROOM® Area

Flexible automation of non-segment-oriented rooms and areas: WAGO Application flexROOM® Area is a scalable room automation solution with ready-made lighting, shading, and indoor climate control functions.

MM-43051_graphic_anpassungen-startmonitore_08-2021_2000x1125

Perfect Control, No Matter the Weather

WAGO Application Weather Station

Providing measurement data for further processing and visualization from connected sensors of different manufacturers, such as temperature, precipitation, wind speed and light intensity data.

MM-194758_Glasfassade_691370784._2000x1125jpg

The Basis For Tailored Solutions

WAGO Room Automation Macro

The base application works with room segments. Sensors and actuators from the sun protection, lighting and room temperature control sections can be assigned individually.

Downloads

Your Contact Person at WAGO

Additional service offerings: