Topics

Lighting Management

WAGO Lighting Management is a highly sophisticated solution for lighting control in large spaces such as production facilities and warehouses. Using a combination of predefined hardware and user-friendly software, WAGO offers a lighting management system that facilitates the design and commissioning of new lighting systems while providing numerous additional advantages for their operation.


WAGO Lighting Management:

  • Configuring Instead of Programming

  • Easy Usage and Commissioning

  • Modern HTML5 Graphical User Interface

  • BACnet Interface



Lighting Management with WAGO

The Intelligent Solution for Lighting Controllers

MM-15889_Applikationscontroller_Lichtamanagement_2000x1125.jpg

Overview of Functions

Lighting Management from WAGO offers the following functions:

  • Optimal lighting control through intelligent regulation and control, based on functions like switching, dimming,

  • constant light control, daylight control, Human Centric Lighting (HCL), timer functions etc.

  • Predefined hardware, including interfaces for DALI, EnOcean®, KNX and predefined software

  • Acquisition of energy consumption data; comprehensive diagnostic and maintenance options

  • Color temperature control (HCL) with additional curves for the dimming value and setpoint (lux)

  • Time switching program with a room function selection option for each schedule entry

  • Global access to system data via cloud connection

  • OPC UA allows you to provide data to higher-level systems

  • Astro clock - extended range of application by lighting control depending on the sunrise and sunset times

  • S-License - low-cost solution for smaller projects with up to 2 DALI lines


New in V2.3





Stay in Control of Your System

Modern lighting management offers more than mere reductions in energy and costs – it combines cost-efficiency and resource conservation with user comfort and flexibility. WAGO Lighting Management is a proven solution based on predefined hardware and preconfigured software, which greatly simplifies planning, commissioning and operation.

The basic idea: WAGO Lighting Management is oriented toward the different lighting requirements that apply in warehouses and production facilities. For example, a production facility is divided into virtual rooms in which the light can be flexibly adapted. Each virtual room receives signals from sensors and actuators in order to automatically set the appropriate light intensity. Virtual rooms allow both conversions and remodeling to be implemented quickly and simply via Web configuration.

building_licht_p_ur_0750_8212_000_2000x1125.jpg

High-Quality Hardware

The hardware side is based on WAGO’s new PFC200 Controller and DALI-2 Module from the WAGO I/O System 750. Each module can integrate up to 64 DALI lights, 16 DALI sensors and 16 DALI transmitters into the system. Since the number of I/O modules can vary, WAGO Lighting Management can be used for small production facilities or large logistics centers. Additional I/O modules can also be linked to the controller, such as 3-Phase Power Measurement Modules for energy measurement, a module for GPS-based time synchronization or a radio receiver module for EnOcean radio switches.

State-of-the-Art Software

However, the pre-programmed application and easy configuration via a Web-based interface are what really make WAGO Lighting Management a powerful and user-friendly solution. During both commissioning and operation, all settings can be performed with the click of a mouse – no programming required. Since the graphical user interface can be accessed via HTTPS and a standard browser, there is no need for local software installation. The Web visualization, based on HTML 5, makes this work especially convenient. Batch processing with Microsoft Excel via export/import complements this functionality. All configuration settings and parameters can be saved and restored. The values can be forwarded to a higher-level building control system or to a production control center via Modbus TCP/IP. On the input screen, dialogs are pre-populated with default settings for basic parameters, and operating states are displayed. An optional user interface for operation and monitoring allows state-of-the-art visualization and operation of the entire lighting system via mobile devices such as smartphones and tablets.

WAGO Lighting Management in Use

Part 1 – Introduction

In this introduction, we will look at the configuration interface of WAGO Lighting Management and review its basic functionalities.

  1. 00:03

    Part 1 – Introduction

  2. 00:01

    Part 2 – Documentation Options

  3. 00:04

    Part 3 – Connection of KNX Touch Sensors

  4. 00:02

    Part 4 – Human Centric Lighting (HCL)

Information Material Download

You will find the following informational material and product overview for lighting management here. Upon request, we can also provide you with the WAGO Lighting Management EPLAN data.

  • Release Notes

  • Manual

  • Bid Texts

  • Circuit Diagrams

  • KNX Interface

  • Application Software

New Product

Convenient and Clear Lighting Control

New Intuitive User Interface for WAGO Lighting Management

Once WAGO Lighting Management has been installed and commissioned, the focus shifts to operation and monitoring while the system runs. The new visualization provides a streamlined user interface for this focus. Whether on a desktop computer, touch panel, tablet or smartphone, the HTML5 Web user interface allows clear and convenient operation of the entire lighting system, accessed with a standard Web browser. The responsive design ensures a perfect display on all end devices. The visualization of the lighting system’s operating data always keeps users informed of the entire lighting system's current status. Simultaneous access to several lighting management controls is also possible via the new visualization interface. In addition to language and color settings, HMI devices, users, rooms and custom profiles can be easily created and managed. Through these capabilities, you can fine-tune lighting to meet incredibly specific needs.

Your Benefits:

  • Intuitive operation

  • User interface customization

  • Cross-controller access via Lighting Management software

Your Contact Person at WAGO

Additional service offerings: