Support from Project Planning to Commissioning
WAGO supports the entire configuration process for both electrical interconnect and automation products with the smartDESIGNER online configurator. It has interfaces for EPLAN and WSCAD, among others. This enables bidirectional communication with the CAE system and ensures the integrity of the parts list. Furthermore, as an online application, the software can be easily used without integration into the company’s own IT system. This saves both time and money and is especially advantageous when IT is outsourced to an external service provider that charges for new installations or software updates. If any WAGO electromechanical components and automation systems are used in the switchgear, the designer can conveniently use smartDESIGNER's direct link to WAGO's eShop.
Technical specifications, data sheets and downloads that can be directly accessed from eShop. Once the rail assembly has been configured, it can be audited by the tool, displayed in 3D and documented. It is also possible to output marking for the WAGO components directly using the WAGO smartDESIGNER. Using project-specific approvals, a simple comparison can be performed by both the system designer and by the switchgear manufacturer using the same database. This enables documentation of every step. Which in turn generates transparency and reduces expenses.