MM-20830_3d_gruppenbild_edge_controller_and_computer_2_2000x1125_

WAGO Edge Devices (IPCs)

Edge computing integrates cloud functionality directly into machines, ensuring seamless IT and OT connectivity. Using IPCs, WAGO’s broad portfolio of high-performance edge controllers and computers meets more demanding performance and speed requirements.


Your Benefits:

  • High computing power

  • Easy cloud connection

  • High security standards



Optimal Data Utilization with Edge Computing

 Easy Cloud Connection

The collected data can be evaluated directly, displayed graphically, and made available for use, for example, in the WAGO cloud. Transfer may be particularly suitable for critical data. Both new devices offer additional advantages, such as when data needs to be temporarily buffered in mobile applications. They are based on cabinet-compatible hardware, can be powered by 24 V, and therefore integrate seamlessly into automation environments.

Equipped for High Security

The TPM 2.0 chip enables the use of an encryption mechanism to ensure data security. Most of the software on the devices is open source, so the devices are always equipped with the best software technology because the large open source community constantly reviews the source code and provides bug fixes. The devices are open to special security solutions such as Tosibox and Hooc, in addition to standard VPN applications. This allows users to access other remote maintenance solutions with a high degree of security, in line with the #openandeasy principle, in addition to WAGO's own VPN solution.

WAGO Edge Computer

When high computing power and memory capacity are required, WAGO offers a suitable solution with its Edge Computer. It features a quad-core Atom processor running at 1.91 GHz and comes with a standard Debian Linux operating system. Users can fully leverage its capabilities to map entire automation processes.

Your Benefits:

  • Equipped with high computing power and scalable memory

  • Compact and low-maintenance design

  • Compatible with standard software

  • Available with Atom processor (4, 8, 16 GB RAM) and i7 processor (16, 32 GB RAM)RAM

 WAGO Edge Controller

The Edge Controller features an ARM Cortex-A9 quad-core processor and offers an extensive selection of interfaces, including two ETHERNET ports, one CANopen port and two USB ports. It also has a serial interface and four digital inputs/outputs for connecting local devices or sensors.

The Benefits for You:

  • Easy integration into existing systems

  • Compact installation saves space

  • Programming in CODESYS per IEC-61131-3 standard

  • Approvals: DNV (HW02 or higher), CE, UL and KC

WAGO Edge Controller 400

The demands on modern automation systems are steadily increasing: More and more computing power is needed right in the field for optimal data use. WAGO offers solutions with the Edge Controller 400, which is tailored to the Linux®-based, real-time-capable ctrlX OS technology. The devices require little space, can be easily integrated into existing systems and process applications directly on the machine. Using ctrlX app technology, the Edge Controller 400 can be flexibly adapted to the specific task.



Your Benefits:

  • Control and data processing in one device

  • With ctrlX OS – the Linux®-based operating system

  • IoT-ready thanks to MQTT and OPC UA

  • Comprehensive app selection for ctrlX

MM-535302_GWA_Device-Sphere_Steuerungen_2000x1125

WAGO Device Sphere

WAGO’s Device Management solution allows for centralized management, precise configuration and seamless commissioning of multiple controllers – all while upholding the highest security standards.

MM-480646_website_referenzseite_iot_stage_2000x1125.jpg

The Key to Greater Sustainability and Efficiency Lies in Networking

From sustainable car washes to the Industrial Internet of Things – learn more about what IIoT and car washes have to do with each other in this customer application.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_

Experience a Holistic Ecosystem with ctrlX OS

Flexibility and openness are key drivers of automation. That’s why WAGO values strong partnerships – successful development of Industry 4.0 solutions can only be achieved through collaboration.

MM-400936_new-website-page_open_for-the-industrial-iot_2000x1125.jpg

Industrial IoT

The basis of successful digitization and automation is a comprehensively networked infrastructure in which all the data is integrated into the IT. To make sure data is carried over successfully to digitized, networked processes, we’ve developed an open automation platform for easy connection of both new and existing technologies.

Loesungen_Cyber-Security_2000x1125.jpg

Cybersecurity

Rapid increases in the frequency of cyber attacks clearly show how essential cybersecurity measures are. With our IEC 62443-4-1-certified development processes, we ensure optimal compliance with security requirements throughout the entire product lifecycle.

Your Contact Person at WAGO

WAGO Türkiye