For DIN-Rail Mounting
WAGO's high-current, rail-mount terminal blocks are available in four sizes for the connection range 6 to 185 mm⊃2; (16 AWG–350 kcmil). Smaller cross sections for supplying control cabinet lighting or other applications can be connected with power taps.
Easy to use: Even conductors that are difficult to bend can be easily connected, since the locking tab keeps the clamp open for hands-free wiring
Fast termination: No time-consuming preparation – no ring terminals or ferrules required
Always reliable: Perfect clamping force – independent of operator skill