X-COM®-SYSTEM
Diversity of variants characterizes the X-COM®-SYSTEM product line. In addition to rail-mount terminal blocks, this system also includes components for PCBs, flying leads, panel mounting or through-panel applications. Tried and tested billions of times, CAGE CLAMP® technology ensures reliable connections for all application areas.
Your benefits:
Error prevention: 100% protection against mismating by coding groups with the same pole numbers
Mechanically protected via locking levers, strain relief plates or housings
Easy testing via slots for test plugs in female plugs and carrier terminal blocks
Use jumpers to common female plugs and carrier terminal blocks: Select pole connections remain even after the plug has been pulled out
500 V/32 A ratings are a cost-effective alternative to heavy-duty connectors