betaetigungsvarianten_topjob-s_keyvisual_2000x2000.jpg

WAGO Rail-Mount Terminal Blocks with Levers, Push-Buttons or Operating Slots

WAGO rail-mount terminal blocks are available in three actuation variants: lever, push-button or operating slot – ensuring the right solution for every application.

The marking system and multi-functional jumper system of the well-known WAGO TOPJOB® S Rail-Mount Terminal Blocks can, of course, also be used with the new lever variants.


Benefits:

  • Three actuation variants: lever, push-button, operating slot

  • Comprehensive Marking Options

  • One existing TOPJOB® S jumper system for all three variants

  • Push-in technology: direct insertion of solid and ferruled fine-stranded conductors in all variants

  • Test options available in all variants



Product Overview

Three Actuation Variants – All with Push-In

For People and for Robots

Actuation Variants

Whether lever, push-button or operating slot - all variants rely on push-in. Suitable for manual or automated wiring.

Rail-Mount Terminal Blocks with Levers

TOPJOB® S Rail-Mount Terminal Blocks with levers enable truly tool-free wiring. The clamping point can be opened and closed easily by hand, and the lever stays in its open position – making handling especially convenient with stiff or large cross-section conductors. Thanks to the Push-in CAGE CLAMP®, all conductor types, including solid, stranded and ferruled fine-stranded conductors, can be inserted directly.

Benefits:

  • Tool-free and fast installation thanks to intuitive lever operation

  • Both hands remain free for wiring

  • Faster, safer wiring processes

Rail-Mount Terminal Blocks with Push-Buttons

TOPJOB® S Rail-Mount Terminal Blocks are also available with push-buttons and cover nominal cross-sections from 1.0 mm² to 16 mm². Depending on the size, they come in 2-, 3-, 4‑ and even 5‑conductor variants. The clamping point opens easily by pressing the orange push-button with any tool. Thanks to the Push-in CAGE CLAMP®, all conductor types – including fine-stranded conductors with ferrules – can be inserted directly and without tools.

Benefits:

  • Flexible operation: Any tool can be used to open the push-button

  • Clear handling: The orange marking ensures easy identification and prevents confusion

Teaserbild TJS Betatigungsoffnung (2000x1125)

Rail-Mount Terminal Blocks with Operating Slots

TOPJOB® S Rail-Mount Terminal Blocks with operating slots offer effortless wiring: The operating tool remains in the slot until the conductor is fully terminated. This keeps the clamping point open, leaving both hands free for wiring. The extensive product range includes single-, double- and triple-deck terminal blocks, along with functional variants for diverse applications, covering cross-sections from 0.14 mm² to 25 mm².


Benefits:

  • Operating tool stays securely in place – focus fully on the wiring task

  • Open conductor entry – both hands free for safe, simplified wiring



Videos on the Actuation Variants

For All Conductor Types

  1. 00:00

    For All Conductor Types

  2. 00:00

    Rail-Mount Terminal Blocks with Push-Buttons

  3. 00:00

    Rail-Mount Terminal Blocks with Operating Slots

Push-In Technology

Image
Description
Image
Description

[Image]

Solid
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in.

[Image]

stranded
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in.

[Image]

Fine-stranded with ferrule (gastight crimp)
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in.

[Image]

Fine-stranded, tip-bonded
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in (depending on the conductor’s stiffness and bonding length).

[Image]

Fine-stranded, with pin terminal (gastight crimp)
Conductors ranging from two sizes below the rated cross-section up to the rated cross-section can be simply pushed in (depending on pin diameter).

[Image]

Fine-stranded, also with tinned single strands
Entire wire gauge range can be terminated by using the operating tool to open the clamping unit, inserting the conductor and then removing the operating tool.

For All Conductor Types

Experience the advantages of TOPJOB® S: universal compatibility with all conductor types and high safety reserves, even under demanding environmental conditions.

This May Also Interest You

Related Topics and Products

Beschriftung_Bühnenbild_2000x1125px.jpg

Control Cabinet Marking

A streamlined overview with less maintenance: The right marking pays off in the long run. WAGO offers you a large number of marking solutions for your tasks.

anschlusstechnik_klemmen_2000x1125px.jpg

Trailblazing Connection Technology

The standard for greater safety and lower costs: Since 1951, WAGO has offered a maintenance-free connection system for every need – spring pressure connection technology.

WAGO TOPJOB® S Rail-Mount Terminal Blocks: We Will Gladly Answer Your Questions

Additional service offerings: