News

Easy Wiring – Simple – Tool-Free – Pluggable!

  • 9/6/2024
  • MCS MINI Pluggable PCB Connectors with levers and push-in connection offer greater wiring convenience for conductor cross-sections up to 1.5 mm2.


    Your Benefits:

    • Connect and disconnect all conductor types manually via lever – for conductor cross-sections from 0.14 to 1.5 mm2 (26 to 14 AWG).

    • Thanks to Push-in CAGE CLAMP® connection technology, solid conductors and fine-stranded conductors with ferrules can be terminated by simply pushing them into the unit.

    • Prevent unintentional disconnection with a versatile locking system.

    • Low-profile, 10 mm design for confined installation spaces and slim devices

    • Various accessories available



    The lever on the WAGO MULTI CONNECTION SYSTEM MINI (MCS MINI) provides rapid in-the-field connections. The connector's design facilitates wiring subassemblies – easy-to-access and straightforward connection points make all the difference at the worksite. With the MCS MINI PCB Connector, this advantage applies to all conductor types in cross-sections from 0.14 to 1.5 mm2 or 26 to 14 AWG and a pin spacing of 3.5 mm. An added benefit: Extra board space is not required, giving WAGO’s PCB connection system the edge for device connections, such as drive controls.


    In addition to superior ergonomics, the easy-to-close lever always ensures that safe contact is made and maintained for additional peace of mind. Users achieve additional reliability with the versatile locking system. The lever’s intuitive operation allows connections to be made quickly and securely without tools.

    Other 2734 Series Products

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 16-pole; 100% protected against mismating; light gray
    Item no. 2734-116

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 16-pole; 100% protected against mismating; light gray

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 16-pole; 100% protected against mismating; Lateral locking  levers; light gray
    Item no. 2734-116/037-000

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 16-pole; 100% protected against mismating; Lateral locking levers; light gray

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 100% protected against mismating; light gray
    Item no. 2734-104

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 100% protected against mismating; light gray

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 100% protected against mismating; light gray
    Item no. 2734-108

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 100% protected against mismating; light gray

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 100% protected against mismating; Lateral locking  levers; light gray
    Item no. 2734-105/037-000

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 100% protected against mismating; Lateral locking levers; light gray

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 100% protected against mismating; light gray
    Item no. 2734-105

    1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 100% protected against mismating; light gray

    Accessories

    MM-427915 _ key visual_ Accessories MCS MINI (2000x1125)

    A variety of new accessories join the MCS MINI PCB Connectors with levers.

    The MCS MINI pluggable connection system with levers is ideal for tool-free field connection of I/O connectors to devices. The compact female connector for cross-sections from 0.14 to 1.5 mm² now offers new accessories for field assembly. Strain relief plates and two locking options provide additional safety and flexibility – depending on the available installation space, they can be mounted on the side or center of the female connector. Coding fingers and a 2-way jumper complete the product range.

    MM-506821_GWA_CYU_Sample-Service_2000x1125 (1)

    CHOOSE YOUR UPGRADE

    PCB terminal blocks and connectors are the protagonists on your PCB when it comes to reliable and safe signal transmission. There is a true hero in every terminal block and every connector – tailored to the specific requirements of your PCB. What is your choice?

    MCS-MIDI_2000x2000px.jpg

    MCS: Continuous System Wiring with PCB Connectors

    The MULTI CONNECTION SYSTEM (MCS) is WAGO’s versatile pluggable connection system, which provides leading solutions for your wiring applications. The system includes seven product lines with pin spacings from 2.5 mm to 10.16 mm (0.98 inch to 0.4 inch) and terminates conductors ranging from 0.08 to 25 mm2 (28 to 4 AWG), offering a wide range of possible applications.

    MM-33583  new website page PCB Hebel campaign_blick_klick_2000x2000

    Lever Connection Technology on PCBs

    Discover the advantages and possible applications now!

    Your WAGO Contact

    Additional service offerings: