MM-513849_3d_group_picture_PCB_with_Lever (2000x2000)

PCB Terminal Blocks and Pluggable PCB Connectors with Levers

PCB terminal blocks and connectors with levers need to meet a huge variety of demands – including robustness under challenging conditions and ever-shrinking dimensional specifications for machines, systems and devices. WAGO offers a wide range of exceptionally compact PCB terminal blocks and connectors with levers, as well as products for power electronics. The levers make field wiring easy. Tool-free device connection is especially advantageous in confined or difficult-to-access installation locations. The clearly visible lever position provides extra security: If the lever is up, the clamping point is open; if the lever is down, the clamping point is closed.


Key Benefits:

  • Comprehensive product portfolio from 0.14 to 25 mm2 (26–4 AWG)

  • Tool-free wiring with lever connection

  • Push-in CAGE CLAMP® termination

  • Conductor connection both parallel and perpendicular to the PCB

  • Testing both parallel and perpendicular to the conductor entry



Discover Our PCB Terminal Blocks and PCB Connectors with Levers

MM-504720 _ 3D Group Picture_ 26xx Lever (2000x1125)

PCB Terminal Blocks with Push-in CAGE CLAMP® and Levers

PCB terminal blocks with Push-in CAGE CLAMP® and levers (2604, 2606 and 2616 Series) can be intuitively operated without tools via the levers. These terminal blocks, with their compact size, high current carrying capacity and their integrated connection technology, provide for faster and easier wiring. Lever operation provides a secure connection when the easy-to-use lever closes the clamping unit. The lever also clearly locks into position (open/closed) with a tactile and audible click. Conductors can be connected both horizontally and vertically to the PCB and testing can be performed parallel or perpendicular to conductor entry.


Advantages:

  • Faster and easier wiring

  • Tool-free, intuitive lever operation

  • Secure connection via easy and effortless lever actuation into closed position

  • Lever clearly locks into position (open/closed)





768-MM-445327-3d-group-picture-IC-LPS-LPK-C2-2000x1125

Handy PCB Connection with Pluggable Connection System

The pluggable connector family with levers for all performance classes: MCS MINI, MCS MAXI 6 and MCS MAXI 16 cover a cross-section range from 0.14 to 25 mm², providing a suitable pluggable PCB connector for every use – whether compact applications or higher power demands. The intuitive lever allows conductors to be wired directly in-hand.


The Benefits for You:

  • Intuitive, tool-free lever operation

  • Mechanical reinforcement via optional strain relief plates

  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules

  • Coding and locking options available



New Products

MM-546327_new_website_page_PCB_Terminal_Block_lever_2606-2616_Series_2000x1125

PCB Terminal Blocks in a 30° Version

The 2606 and 2616 Series PCB terminal blocks now expand design possibilities with a 30° conductor connection option – complementing the established 0° and 90° orientations. These terminal blocks maintain the same technical characteristics as their 0° and 90° counterparts and share an identical footprint, allowing for flexible interchangeability in PCB designs. They are ideal for applications such as wallboxes and photovoltaic systems.



MCS MICRO  2712 Series_GWA_2000x1125_02

MCS MICRO with Levers: Pluggable PCB Connectors for Conductor Sizes up to 0.5 mm² (approx. 20 AWG)

The new MCS MICRO PCB Connector, with 2.54 mm pin spacing, combines an extremely compact design with high connection density. Integrated lever actuation enables tool-free, one-handed wiring — ideal for miniaturized applications and field connections. Customizations such as lever printing are available via the WAGO Configurator Smart Designer.

Key Benefits:

  • Compact Design: Ideal for use in tight spaces, such as drives

  • Tool-Free Wiring: Enabled by lever technology

  • Cost-Effective: Suitable for automated assembly using THR solder components

  • Signal Efficiency: Reliable and efficient signal transmission





Accessories

MM-17004_2000x1125

Flexible Mounting Adapters for Secure DIN-Rail and Panel Mounting

Secure, flexible mounting: This is what WAGO’s new mounting adapters offer for the MCS MAXI 6 and 16 PCB Connection Systems with levers. They allow you to easily secure flying leads with cross-sections up to 25 mm2 to a DIN-35 rail or panel.

MM-4935 MCS Maxi_2000_1125 (2)

Center Locking Lever and Strain Relief Plates – Maximum Safety in Minimum Space

The center locking lever, with or without strain relief plate, for WAGO’s 832 Series MCS MAXI 16 Pluggable PCB Connectors provides both maximum safety and an easy-to-use design, even in the smallest spaces.

MM-33583  new website page PCB Hebel campaign_blick_klick_2000x2000

Lever Connection Technology on PCBs

Discover the advantages and possible applications now!

Learn more about this topic

Leistungselektronik_Key-Visual_2000x1500px.jpg

All Products

Discover the diversity of WAGO's power electronic products.

MM-33583  new website page PCB Hebel campaign_blick_klick_2000x2000.jpg

Lever Connection Technology on PCBs

Discover the advantages and possible applications now!

Your contact person at WAGO

WAGO Türkiye