Thermal Transfer Smart Printer

Save Time and Money with WAGO’s Thermal Transfer Smart Printer

The WAGO Thermal Transfer Smart Printer is a versatile solution for all control cabinet marking needs, optimizing efficiency while reducing time and costs. How? Extended intervals between ribbon changes maximize printing efficiency while the printer and marking media remain cost-effective.

The starter kit (Item No. 258-5107) includes the printer, marking media, accessories and the free WAGO Smart Script Marking Software. The Smart Printer and software can be connected via USB or an ETHERNET interface for easy setup.

The cutter is available as an accessory to automatically cut continuous material. A transport case can be purchased separately for easy carry to construction sites or other locations. Additional printers are also available to further reduce time spent switching materials.

The New Thermal Transfer Smart Printer

The new WAGO Thermal Transfer Smart Printer is here, bringing several innovations:

Featuring a brand-new design and a powerful Linux® motherboard, the Smart Printer delivers improved performance, making it ideal for both workshop and construction site applications.

No more length limitations – even the most complex marking jobs can now be handled effortlessly.

Enhanced connectivity: With a practical dongle, the Smart Printer now supports Bluetooth® for maximum flexibility. Coming soon: The new WAGO Marking App will allow users to create and send print jobs wirelessly with ease.

Tutorials

Initial Installation

  1. 00:02

    Initial Installation

  2. 00:00

    Using Marking Media with Roller Holder

  3. 00:01

    Using Marking Media Inside the Printer

  4. 00:00

    Replacing the Thermal Transfer Ribbon

Product Overview

Thermal transfer printer; Smart Printer; for complete control cabinet marking; Starterkit; With marking material
Item no. 258-5107

Thermal transfer printer; Smart Printer; for complete control cabinet marking; Starterkit; With marking material

Cutter; for Smart Printer; for marking strips, equipment markers, conductor and cable markers; Durable; High accuracy
Item no. 258-5030

Cutter; for Smart Printer; for marking strips, equipment markers, conductor and cable markers; Durable; High accuracy

Tool bag; empty; compatible with L-BOXX® 102; Capacity: 24 kg
Item no. 206-3010

Tool bag; empty; compatible with L-BOXX® 102; Capacity: 24 kg

Thermal transfer ink ribbon; for Smart Printer; black
Item no. 258-5005

Thermal transfer ink ribbon; for Smart Printer; black

Thermal transfer printer; Smart Printer; for complete control cabinet marking; basic kit; Without marking material
Item no. 258-5108

Thermal transfer printer; Smart Printer; for complete control cabinet marking; basic kit; Without marking material

Thermal transfer printer; Smart Printer; for complete control cabinet marking; mobile starter kit; Without marking material
Item no. 258-5100

Thermal transfer printer; Smart Printer; for complete control cabinet marking; mobile starter kit; Without marking material

Roller; for Smart Printer; for marking strips, device and equipment markers, conductor and cable markers
Item no. 258-5006

Roller; for Smart Printer; for marking strips, device and equipment markers, conductor and cable markers

Roller; for Smart Printer; for WMB-Inline WAGO (2009-115, -114, -113); 1 grinding device
Item no. 258-5007

Roller; for Smart Printer; for WMB-Inline WAGO (2009-115, -114, -113); 1 grinding device

Everything on the Reel

WAGO offers the right marking media for all control cabinet tasks - whether terminal block marking, cable and conductor marking or device marking. The Smart Printer thermal transfer printer can be used to print these quickly and easily via the Smart Script software.

WAGO Smart Script Marking Software

The perfect marking software for creating and printing custom marking solutions!WAGO’s Smart Printer thermal transfer printer in combination with the marking software forms an efficient, cost-effective solution for marking individual components such as terminal blocks, labels, type plates and conductor markers, as well as entire distribution boxes and control cabinets.

MM-490280_3D_Image_Marking_Key_Visual_2023_01_02_C1_2000x1500

Greater Clarity in the Control Cabinet

WAGO offers you the Smart Printer thermal transfer printer for all marking needs in control cabinets: Depending on how you work, you have the option of printing markings from a large variety of systems – from your existing CAE system, from the WAGO Smart Designer configurator or from WAGO’s intuitive marking software, Smart Script.

WAGO Product Consulting: We will gladly answer your questions.

Additional service offerings: