elektronische-schutzschalter_2000x2000px.jpg

Electronic Circuit Breakers (ECBs)

ECBs are the space-saving and precise solution for reliable protection of DC circuits. Thanks to the comprehensive range of approvals, they can be used in a wide variety of ways and can also be controlled and monitored remotely via the communication interface. Our circuit breakers are the perfect addition to your power supply system and they are also maintenance-free.

Discover More Electronic Circuit Breakers

Single-Channel Electronic Circuit Breakers (ECBs)

The new modules are just 6 mm (0.236 inch) wide, making them the slimmest ECBs currently available on the market. They are approximately 66 % smaller than miniature circuit breakers, saving even more space, particularly when used in control cabinets. These ECBs allow high-capacitance loads greater than 50,000 μF to be switched on – helping you reduce false tripping due to inrush currents.

The Benefits for You:

  • 24 VDC; six versions available for rated currents of 1 to 8 A

  • Devices color coded according to rated current

  • An extremely slimline design

  • Switch-on capacity: > 50,000 µF

  • Wide surrounding air temperature range: −25 … +70 °C (−13 … +158 °F)

  • Resetting, on/off switching directly on the module or remotely via digital input signal

  • Triggered signal output – can also be commoned as a group signal for up to 30 devices

  • Approvals: CE, UL 61010, UL 2367

2-, 4- and 8-Channel ECBs

WAGO’s space-saving ECBs provide reliable protection with a superior price–performance ratio. They offer both outstanding features and reliable protection against overload and short circuits. With a maximum width of 45 mm (1.772 inches), these ECBs feature high channel density to save space in the control cabinet.

The Benefits for You:

  • Two-, four- and eight-channel protective switch with currents adjustable from 0.5 to 12 A

  • High switch-on capacity: > 50,000 µF

  • Communication capability: remote monitoring and reset

  • Optional active current limitation

  • Approvals: CE, UL 60950, UL 2367, GL

Your contact person at WAGO

Additional service offerings: