Dil seçiniz
Loesungen_Cyber-Security_2000x1125.jpg

Siber Güvenlik

WAGO ile Güvenlik

Makine Verilerini WAGO ile Güvenli bir Şekilde Şifreleyin

Otomasyon dahilinde optimize imalat süreçleri dijitalleşme bağlamında pek çok yeni iş modelinin konusudur. İster dışarıdan makine hizmeti alınsın, ister birden fazla üretim tesisi arasında iletişim olsun, makine verilerinin artık üretildikleri yerlerde çıkması kaçınılmazdır – veriler fabrikayı birkaç yoldan terk eder.

Cybersecurity Made by WAGO

For many years, machine data was only evaluated and used in the manufacturing facility in which it was generated. Thus, the risk of unauthorized data access was relatively low. Use of classic defense-in-depth measures ensured that machine data was well protected.

WAGO’s PFC100 and PFC200 Controllers encrypt information directly in the controller and subsequently transmit the data to the cloud via IPsec or OpenVPN. This ensures that machine data is optimally protected against unauthorized access.

Step-by-step to the solution:

  • Previously: Data remained in the manufacturing hall.
  • Digitalization: Defense-in-depth carries risks.
  • The solution: Data encryption happens in the controller.
Loesungen_Cyber_Security_2000x2000.jpg

White Paper: IT Security in Production Facilities

Cyber attacks on automation systems and critical infrastructure are increasing. How can companies protect effectively against cyber attacks?

Our white paper “IT Security in Production Facilities – An Introduction for Small and Medium-Sized Enterprises” has answers. Read about how you can achieve optimal protection of your systems with an integrated approach with “defense in depth.”

The core content of the white paper includes:

  • Standards that play a role in the area of IT security
  • Ten point plan for protection against cyber attacks
  • Requirements on future automation systems
digitalisierung_cyber-security_rechnerkabel_mann_tablet_GettyImages-513087873_1_2000x2000.jpg

Integrated Firewall Comes Standard in the PFC100 and PFC200

Increased networking has triggered rising concerns about IT security. Therefore, machine manufacturers and operators are intensifying their efforts to protect their own machine data.

WAGO’s PFC100 and PFC200 Controllers come with an integrated firewall that protects against unauthorized network access.

Your Benefits:

  • Support for all relevant secure data exchange protocols: SNMP v3, SFTP, FTPS, HTTPS and SSH
  • Other protocols supported: DHCP, DNS, FTP, TELNET and Modbus® TCP/UDP
  • An integrated firewall comes standard, with pre-configured rules for configuration of whitelisting/blacklisting or MAC filters
  • Option of controller setup according to the requirements stated in the BDEW (Federal Association of Energy and Water Industries) white paper and the BSI-IT (Federal Office for Information Security) security catalog
controller_neu_pfc100_b150326_11_plc_pfc100_0750_8101_0025_000_2000x2000.jpg

Find out more

smartDATA

Dijital Mühendislik

Sorunsuz veri, yazılım araçları ve arayüzler: Bir anahtarlama ünitesinin planlanmasından teslim edilmesine kadar WAGO'nun smartDATA'sı mühendislik sürecinizde size dijital destek sunar.

digitalisierung_smart-data_zwei_personen_rechner_fabrikanlage_arbeitssituation_gruen_gettyimages-482172147_2000x1500.jpg
Bulut Bağlantısı

Bulut üzerinden Ağ İletişimi

Bulut çözümleri de endüstride giderek yaygın hale gelmektedir. Gerçek dünya ile dijital dünyayı bağlamakta, üretimle ilgili verilerin verimli kullanılmasını sağlamakta ve saha çapında ağ iletişimini kolaylaştırmaktadırlar.

digitalisierung_cloud-connectivity_mann_tablet_anlage_sichtfenster_GettyImages-556419007_2000x1500.jpg

Okumanız Önerilir

Yarınların Zorluklarına yönelik Fikirler

Enerji Yönetimi

Potansiyeli Belirleyip Kullanın

Enerji tasarrufu çevre ve işletmeler için iyidir. Doğru analiz yapılması ve doğru adımların atılması, sürdürülebilir kar sağlayabilir. Etkin enerji yönetimi için WAGO ortağınızdır.

energiemanagement_titel-energiedatenmanagement_2000x2000.jpg
Aydınlatma Yönetimi

Aydınlatma Kontrolörleri için Akıllı Çözüm

Aydınlatmayı daha hızlı bir şekilde devreye alın ve basit kullanımla yükü azaltın: WAGO bunu mümkün kılar!

building_licht_lichtmanagement_tablet_2000x1500.jpg