返回
全部重置。

進一步限制搜尋

Product Type

  • Accessories (3)
  • Current and voltage tap (2)
  • Current transformers (75)
  • Power taps (7)
更多 更少

Product function

  • Carrier rail adapter (2)
  • Current and voltage tap (2)
  • Fast connection adapter (1)
  • Plug-in current transformers (43)
  • Power tap (7)
  • Rogowski coil (10)
  • Split-core current transformer (22)
更多 更少

Accuracy class

  • 0.5 (17)
  • 1 (52)
  • 3 (4)
更多 更少

Secondary rated current [A]

更多 更少

Approvals

  • UL-Approvals (43)
更多 更少

测量变量

  • Current (77)
  • Voltage (9)
更多 更少

WAGO terminal

  • picoMAX® 3.5, 2091-1122 (3)
  • WAGO 250 Series (2)
  • WAGO 2724 Series (3)
更多 更少

Surrounding air (operating) temperature

  • -5 … 50 °C (40)
  • -10 … 55 °C (21)
  • -40 … 80 °C (10)
  • -25 … 70 °C (5)
  • -10 … 40 °C (4)
  • -5 … 55 °C (4)
更多 更少

Current Transformers and Voltage Taps

緊湊的視圖

Anywhere high currents are measured and processed, WAGO's current transformers are your first choice. Voltage taps also easily and safely tap the measurement voltage in existing systems.

快速啟動: Product Type
87 結果
排序依據:
Results per Page:
87 結果
1 2
6