返回
全部重置。

進一步限制搜尋

Product type

  • Beschriftungsgeräte (7)
  • Cable and conductor marking (64)
  • Device marking (45)
  • Klemmenbeschriftung (2)
  • Marking attachment (43)
  • Marking devices (78)
  • Push-button markers (12)
  • Sticker for operating instructions (29)
  • Tasterschilder (4)
  • Terminal block marking (2,068)
  • Träger für Beschriftung (1)
  • Writing instrument (1)
更多 更少

Product function

  • Abdeckung (2)
  • Accessory for marking devices (77)
  • Beschriftungsadapter (1)
  • Beschriftungsschild (1)
  • Cable tie marker (4)
  • Conductor marker for thread-on mounting (5)
  • Cover (3)
  • Double marker carier (2)
  • Frame (1)
  • Group marker carrier (24)
  • Labels (23)
  • Marker (1,846)
  • Marker carrier (12)
  • Marking sleeve (20)
  • Marking strips (241)
  • Marking units (2)
  • Push-button markers (7)
  • Self-adhesive marking strip (18)
  • Self-laminating label (7)
  • Shrink tube (14)
  • Tasterschild (3)
  • Type plate (5)
  • Zubehör für Beschriftungsgeräte (7)
更多 更少

Product family

  • 750/753 Series I/O-System (5)
  • Micro-WSB (1)
  • Miniature WSB (260)
  • POWER CAGE CLAMP (1)
  • WMB Inline markers (28)
  • WMB Multi marking system (940)
  • WSB Quick marking system (441)
更多 更少

Series

  • 209 (532)
  • 210 (304)
  • 211 (57)
  • 243 (1)
  • 247 (60)
  • 248 (161)
  • 249 (89)
  • 258 (82)
  • 264 (29)
  • 279 (1)
  • 285 (1)
  • 709 (8)
  • 750 (5)
  • 757 (1)
  • 767 (4)
  • 770 (6)
  • 793 (822)
  • 794 (118)
  • 799 (1)
  • 870 (3)
  • 2000 (1)
  • 2002 (3)
  • 2009 (59)
更多 更少

Surrounding air temperature (operation)

  • -40 … 150 °C (51)
  • -55 … 125 °C (14)
  • -30 … 130 °C (10)
  • -40 … 100 °C (9)
  • -15 … 70 °C (6)
  • -30 … 120 °C (6)
  • -30 … 80 °C (5)
  • -40 … 80 °C (5)
  • -20 … 80 °C (4)
  • -40 … 125 °C (2)
  • -40 … 140 °C (2)
  • 180 °C (2)
  • 5 … 100 °C (1)
  • 5 … 40 °C (1)
更多 更少

Marking surface [mm x mm]

  • 12 x 23 mm (1)
  • 18 x 44 mm (1)
  • 20 x 25 mm (1)
  • 22 x 22 mm (2)
  • 25 x 50 mm (1)
  • 26.5 x 18 mm (1)
  • 27 x 12.5 mm (1)
  • 27 x 18 mm (1)
  • 27 x 19 mm (1)
  • 27 x 27 mm (2)
  • 27.5 x 17.5 mm (1)
  • 28 x 28 mm (1)
  • 33 x 70 mm (2)
  • 4 x 12 mm (1)
  • 4 x 23 mm (1)
  • 44 x 99 mm (2)
  • 5 x 23 mm (1)
  • 5 x 35 mm (2)
  • 6 x 15 mm (4)
  • 7 x 26 mm (1)
  • 70 x 100 mm (2)
  • 8 x 20 mm (6)
  • 8.5 x 52 mm (1)
  • 9 x 15 mm (4)
  • 9 x 18 mm (1)
  • 9.5 x 25 mm (2)
更多 更少

Marker/strip width [mm]

  • 3.5 mm (31)
  • 4 … 4.2 mm (196)
  • 4 mm (93)
  • 5 … 5.2 mm (275)
  • 5 … 6 mm (1)
  • 5 mm (1,074)
更多 更少
緊湊的視圖

With perfectly tuned hardware and software, WAGO offers high-performance, individual marking solutions for terminal blocks, cables/conductors and devices. Find the right WAGO products that meet your needs, quickly and easily.

快速啟動: Product type
2,354 結果
排序依據:
Results per Page:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
2,354 結果