返回
全部重置。

進一步限制搜尋

Product function

  • 750 Series controllers (44)
  • 750 XTR controllers (3)
  • I/O-IPC (6)
  • PFC100 controllers (6)
  • PFC200 controllers (30)
  • PFC200 XTR controllers (4)
  • Starter Kit (3)
更多 更少

CPU

  • 16 bits (14)
  • 32 bits (23)
  • Celeron®M; 600MHz (5)
  • Cortex A8, 600 MHz (31)
  • Cortex A8; 1 GHz (9)
  • Pentium®M; 1.4 GHz (1)
更多 更少

Communication

  • BACnet MS/TP (1)
  • BACnet/IP (4)
  • CANopen (30)
  • DeviceNet (1)
  • EtherCAT master, requires an additional license (6)
  • Ethernet (72)
  • EtherNet/IP (15)
  • EtherNet/IP adapter (slave), Library for e!RUNTIME (20)
  • INTERBUS (1)
  • KNX IP (3)
  • Modbus (TCP, UDP) (75)
  • Modbus RTU (50)
  • MQTT (24)
  • PROFIBUS (19)
  • RS-232 serial interface (42)
  • RS-485 interface (33)
  • Telecontrol protocols (14)
更多 更少

Visualization

  • Web-Visu (71)
  • without (23)
  • Web server (2)
更多 更少

Approvals

  • Country specific Approvals (71)
  • Ex-Approvals (91)
  • Other Approvals (10)
  • Ship Approvals (76)
  • UL-Approvals (68)
更多 更少

Programming environment

  • WAGO-I/O-PRO V2.3 (based on CODESYS V2.3) (81)
  • e!COCKPIT (based on CODESYS V3) (29)
更多 更少

Surrounding air temperature (operation)

  • 0 … 55 °C (60)
  • -20 … 60 °C (26)
  • -40 … 70 °C (7)
更多 更少
緊湊的視圖

Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.

快速啟動: Product function
96 結果
排序依據:
Results per Page:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
顏色:
96 結果
1 2 3
6