返回
全部重置。

進一步限制搜尋

Product type

  • Accessories (22)
  • Power supply units (91)
  • System Modules (72)
更多 更少

Product function

  • Capacitive buffer module (2)
  • Carrier rail adapter (2)
  • Communication cable (2)
  • Component module with capacitor (1)
  • Connectors (8)
  • DC/DC converter (14)
  • Electronic circuit breaker (ECB) (43)
  • Power supply cable (6)
  • Power supply unit (89)
  • Radio interference suppression filter (1)
  • Redundancy module (5)
  • Strain relief (1)
  • Transformer power supply (2)
  • Uninterruptible power supply (UPS) (8)
  • Wall-mount adapter (1)
更多 更少

Number of phases

  • 1 (72)
  • 2 (18)
  • 3 (16)
更多 更少

Output nominal current [A]

更多 更少

Nominal output voltage Ua Nom [V]

  • 1 x DC 24 V (7)
  • 2 x DC 12 V (1)
  • 2 x DC 24 V (7)
  • 2 x DC 48 V (2)
  • 4 x DC 12 V (1)
  • 4 x DC 24 V (13)
  • 4 x DC 48 V (2)
  • 8 x DC 24 V (8)
  • 8 x DC 48 V (2)
  • AC 12 / 24 V (2)
  • DC 10 V (2)
  • DC 12 V (3)
  • DC 12 V (SELV) (15)
  • DC 15 / -15 V (1)
  • DC 18 V (1)
  • DC 18 V (SELV) (2)
  • DC 22 V (1)
  • DC 24 V (21)
  • DC 24 V (SELV) (59)
  • DC 30.5 V (SELV) (1)
  • DC 48 V (1)
  • DC 48 V (SELV) (7)
  • DC 5 / 10 / 12 V (set via DIP switches) (1)
  • DC 5 V (2)
  • DC 5 V (SELV) (1)
更多 更少

Nominal output power [W]

更多 更少

Nominal input voltage Ue Nom [V]

  • (1 / 2) x AC 200 … 500 V (2)
  • (2 / 3) x AC 400 … 480 V (1)
  • (2 / 3) x AC 400 … 500 V (15)
  • 2 x DC 24 V (4)
  • 2 x DC 48 V (1)
  • AC/DC 100 … 240 V (1)
  • AC 100 … 120 V; AC 200 … 240 V (1)
  • AC 100 … 240 V (52)
  • AC 100 … 240 V; DC 140 … 300 V (4)
  • AC 110 … 240 V (5)
  • AC 110 … 240 V; DC 100 … 300 V (1)
  • AC 115 V; AC 230 V (2)
  • AC 200 … 240 V (1)
  • AC 230 V (4)
  • AC 24 V (2)
  • AC 250 V (1)
  • DC 110 V (1)
  • DC 12 V (3)
  • DC 24 V (54)
  • DC 48 V (7)
  • DC 72 V (2)
更多 更少

Active current limitation

  • 1.1 x Io nom typ. (62)
  • 1.7 x Io nom typ. (5)
  • 3.8 A (3.2 A at Uo > 25 VDC); LPS per NEC Class 2 (3)
  • 1.3 x Io nom typ. (2)
  • 1.1 x Io nom typ.; TopBoost (1)
  • 1.1 … 1.3 x Io nom typ. (1)
  • 1.1 … 1.4 x Io nom typ. (1)
  • 1.2 x Io nom typ. (1)
  • 1.5 x Io nom typ. (1)
更多 更少

Product family

  • Classic (26)
  • Compact (17)
  • Eco (16)
  • Pro (18)
  • Pro 2 (2)
更多 更少

Approvals

  • Country specific Approvals (1)
  • Ex-Approvals (3)
  • Ship Approvals (62)
  • UL-Approvals (122)
更多 更少

Series

  • 288 (8)
  • 289 (1)
  • 787 (170)
  • 859 (4)
  • 2787 (2)
更多 更少

Technology

  • DALI (2)
更多 更少

Surrounding air temperature (operation)

  • -25 … 70 °C (58)
  • -25 … 70 °C (Device start at -40 °C type-tested) (42)
  • -25 … 80 °C (14)
  • -10 … 70 °C (9)
  • -25 … 60 °C (Device start at -40 °C type-tested) (9)
  • -20 … 60 °C (8)
  • -10 … 60 °C (7)
  • -25 … 55 °C (5)
  • -10 … 40 °C (4)
  • -40 … 70 °C (4)
  • -25 … 55 °C (Device start at -40 °C type-tested) (3)
  • 0 … 40 °C (3)
  • -10 … 50 °C (2)
  • -25 … 40 °C (2)
  • -25 … 70 °C (Derating must be observed) (2)
  • 0 … 50 °C (2)
  • -15 … 40 °C (-20 … +40 °C during discharging) (1)
  • -20 … 70 °C (1)
  • -25 … 60 °C (1)
  • -25 … 65 °C (Derating must be observed) (1)
  • -40 … 85 °C (1)
  • 0 … 30 °C (1)
更多 更少

WAGO Connector

  • picoMAX® 5.0 (1)
  • picoMAX® 5.0, WAGO 2092 Series (8)
  • WAGO 231 Series (28)
  • WAGO 236 Series (18)
  • WAGO 256 Series (1)
  • WAGO 2606 Series (1)
  • WAGO 2706 Series (6)
  • WAGO 2716 Series (1)
  • WAGO 721 Series (26)
  • WAGO 740 Series (12)
  • WAGO 741 Series (1)
  • WAGO 745 Series (3)
  • WAGO 831 Series (42)
  • WAGO 857 Series (12)
  • WAGO 859 Series (4)
更多 更少

Total number of channels (module)

  • 1 (7)
  • 2 (10)
  • 4 (16)
  • 8 (10)
更多 更少

Output voltage range [V]

  • DC 10 … 14 V (adjustable) (3)
  • DC 10 … 16 V (Ui – voltage drop( (2)
  • DC 10 … 36 V (Ui – voltage drop( (1)
  • DC 10.5 … 15.5 V (adjustable) (2)
  • DC 10.5 … 18 V (adjustable) (1)
  • DC 11 … 18 V (adjustable) (3)
  • DC 11.5 … 14.5 V (adjustable) (4)
  • DC 11.5 … 15 V (adjustable) (1)
  • DC 12 … 22 V (adjustable by hand or via signal input) (1)
  • DC 15 … 28 V (adjustable) (1)
  • DC 18 … 30 V (Ui – voltage drop( (34)
  • DC 20 … 28.8 V (Ui – voltage drop( (2)
  • DC 22 … 26 V (adjustable) (8)
  • DC 22 … 28.8 V (adjustable) (3)
  • DC 22 … 28 V (adjustable) (9)
  • DC 22 … 29.5 V (adjustable) (4)
  • DC 22.8 … 26.4 V (adjustable) (6)
  • DC 22.8 … 28.8 V (adjustable) (8)
  • DC 23 … 28.5 V (adjustable) (14)
  • DC 23 … 28.5 V (at mains operation); 18.5 … 27.5 VDC (at buffer operation) (1)
  • DC 24 … 28 V (adjustable) (2)
  • DC 26 … 33 V (adjustable) (1)
  • DC 32 … 58 V (Ui – voltage drop( (6)
  • DC 33 … 52 V (adjustable) (2)
  • DC 36 … 54 V (Ui – voltage drop( (1)
  • DC 39 … 53 V (adjustable) (2)
  • DC 4.5 … 8.5 V (adjustable) (1)
  • DC 40 … 53 V (adjustable) (1)
  • DC 40 … 56 V (adjustable) (2)
  • DC 9 … 54 V (Ui – voltage drop( (2)
  • Ui - 0.5 VDC (at nominal operation); 20.4 … 24 VDC (at buffer operation) (1)
  • Ui - 1 VDC (at nominal operation); 20.4 … 24 VDC (at buffer operation) (1)
  • Ui - 1 VDC (at nominal operation); 20 … 25.5 VDC (at buffer operation) (2)
  • ±10 % (4)
  • ±1 % (1)
  • ±2 % (7)
  • ±3 % (3)
  • ±4 % (3)
更多 更少

Input signal (voltage)

  • 0 … 10 V (1)
更多 更少

Power Supplies Modules

瞭解更多資訊
緊湊的視圖

WAGO's efficient power supplies always deliver a constant supply voltage – whether it's for simple applications or for automation with greater power requirements.

快速啟動: Product type
185 結果
排序依據:
Results per Page:
185 結果
1 2
10
12