Your Access to WAGO

You are not registered yet?

Register now!
Shape

WAGO Rail-Mount Terminal Blocks with Levers!

One family - three variants: levers, push-buttons, operating slots

Read more

Seminars and Training

Hands-on exercises and a high level of interaction give attendees a comprehensive overview of WAGO products in our Germantown, WI headquarters.

Check out our Training courses

PCB Terminal Blocks and Pluggable Connectors for Power Electronics

Order a free sample here

Partnership and Inspiration

It is our mission to "Empower Connections" whether between ideas, people or wires.

Get to know WAGO

WAGO 221 Series LEVER-NUTS®

Minimum Size, Maximum Convenience

Unmatched Reliability - Now for up to 10 AWG

Learn More

We live in a Digital World!

With you together, we are shaping our own Digital future.

Learn more
digitalisierung_prozessanlage_vernetzung_industrie-4-0_2000x1500.jpg

Efficiency is That Easy

Save up to 30% on Energy with WAGO Energy Management

Learn more
News

Greater Convenience in Configuration and Monitoring

In addition to an analog output or RS-485 interface, WAGO's new JUMPFLEX® Temperature Signal Conditioners for RTD sensors, potentiometers, resistors and thermocouples also offer a relay and digital output. These temperature signal conditioners monitor, report and display signal statuses with up to two switching thresholds.

News

TOPJOB®S Double-Deck Terminal Blocks with Easy Vertical Conductor Entries

Control cabinets are important for the trouble-free operation of machinery, equipment and building systems. They must accommodate as many components as possible in a compact space. WAGO's TOPJOB® S Rail-Mount Terminal Blocks have a long-standing reputation for ensuring safe and maintenance-free system operation in a wide variety of industrial applications and building installations.

News

Infinite Expansion: TOPJOB®S Series Sensor/Actuator Terminal Blocks

Modern machine control systems can now be easily and conveniently wired via WAGO's new Sensor/Actuator Terminal Blocks with Push-in CAGE CLAMP®.

News

Enhanced Safety and Reliability with Flanges: 50 and 95 mm² (2/0 and 4/0 AWG) POWER CAGE CLAMP High-Current Rail-Mount Terminal Blocks

WAGO's new 50 and 95 mm² (2/0 and 4/0 AWG) high-current terminal blocks with flanges are predestined for DIN-rail mounting, or for direct installation on mounting plates.

News

Error-Free Sensor/Actuator Wiring: TOPJOB®S Sensor and Actuator Terminal Blocks with a Pluggable Signal Level

A first for WAGO, it’s new 2020 Series Sensor/Actuator Terminal Blocks allow plug-in connection of sensor/actuator wiring between the terminal box and control cabinet.

News

Saves Space: WAGO's 4-Channel Relay Output Module

WAGO's new 750-515 I/O Module features a convincing doubled number of channels, higher output current and narrower installation width.

Your Shopping Cart

Added to shopping cart.
Go to the shopping cart Request quote Continue shopping.

Are you sure?

Fast Entry

Please enter an exact item number (e.g., 2002-1201) and confirm your entry with the “Enter” key. Use the “Tab” key to navigate between the columns.
Order quantity: Max. {0}
PU (SPU): pcs
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input

orderlist with csv import

Import your order list file in the following format:
  • CSV files only
  • [article number] separator [set]
  • One item per line

Add from orderlist

Copy your order list to the text box in the following format:
  • [article number] separator [quantity]
  • One item per line
Change Country

You are leaving the currently selected country website and will be logged out. Your user account only applies to one country. Your newly selected country website has other contacts and may have different content and functions.