Your Access to WAGO

You are not registered yet?

Register now!
Please wait ...
Price and availability afterLogin
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 750-352

Fieldbus Coupler ETHERNET; 3rd Generation

Please wait ...
Price and availability afterLogin
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description



The 750‐352 ETHERNET Fieldbus Coupler connects ETHERNET to the modular WAGO‐I/O‐SYSTEM.

The fieldbus coupler automatically configures, creating a local process image which may include analog, digital or specialty modules. Analog and specialty module data is sent via words and/or bytes; digital data is sent bit by bit.

Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology. This eliminates additional network devices such as switches or hubs. Both interfaces support Auto‐Negotiation and Auto‐MDI(X).

The DIP switch configures the last byte of the IP address and may be used for IP address assignment (DHCP, BootP, static).

The coupler is designed for fieldbus communication in both Ethernet/IP and MODBUS networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP, BootP, DHCP, DNS, SNMP, FTP).

An integrated Web server provides configuration and status information to the coupler.

The coupler has an integrated supply terminal for the system voltage. The field power jumper contacts are supplied via a separate supply module.

Product details

Details

Technical Data

Communication EtherNet/IP
Modbus TCP
Ethernet
Ethernet protocol HTTP
BootP
DHCP
DNS
FTP
SNMP
Baud rate 10/100 Mbit/s
Transmission medium Twisted Pair S-UTP; 100 Ω; Cat. 5; Line length (max.): 100 m
Transmission performance Class D acc. to EN 50173
Number of modules per node max. 250
Number of I/O modules without bus extension max. 64
Input and output process image (Fieldbus) max. 1020 Worte/1020 Worte
System supply voltage DC 24 V(-25 … +30 %); via wiring level
Current consumption, system supply (5 V) 450 mA
Total current for system supply 700 mA
System and sensor supply voltage )
Input current typ. at rated load (24 V) 280 mA
Efficiency of the power supply (typ.) at nominal load (24 V) 90 %
Isolation 500 V system/supply
Indicators LED (LINK/ACT) green: Network connection Port 1 … 2; LED (MS, NS) red/green: Status of node, network; LED (I/O) red/green/orange: Internal data bus status

Connection data

Connection technology: communication/fieldbus BACnet/IP: 2 x RJ-45; Modbus TCP/UDP: 2 x RJ-45
Connection technology: system supply 2 x CAGE CLAMP®
Connection technology: Device configuration 1 x 4-pole male connector
Connection type (1) System supply
Solid conductor 0.08 … 1.5 mm² / 28 … 14 AWG
Fine-stranded conductor 0.08 … 1.5 mm² / 28 … 14 AWG
Strip length 5 … 6 mm / 0.2 … 0.24 inch
Note (conductor cross-section) 14 AWG: THHN, THWN

Geometrical Data

Width 49.5 mm / 1.949 inch
Height 71.9 mm / 2.831 inch
Height from upper-edge of DIN-35 rail 64.7 mm / 2.547 inch
Depth 96.8 mm / 3.811 inch

Mechanical data

Type of mounting DIN-35 rail

Material Data

Color lichtgrau
Housing material Polycarbonate, polyamide 6.6
Fire load 1.365 MJ
Weight 108.5 g
Conformity marking 1

Environmental Requirements

Surrounding air (operating) temperature 0 … 55 °C
Surrounding air (storage) temperature -40 … 85 °C
Protection class IP20
Degree of pollution (5) 2 per IEC 61131-2
Operating altitude 0 … 2000 m
Mounting position horizontal (standing/lying) or vertical
Relative air humidity (no condensation) 95 %
Vibration resistance 4g per IEC 60068-2-6
Shock resistance 15g per IEC 60068-2-27
EMC immunity to interference acc. to EN 61000-6-2, marine applications
EMC emission of interference acc. to EN 61000-6-3, marine applications
Exposure to pollutants Per IEC 60068-2-42 and IEC 60068-2-43
Permissible pollutant concentration H2S at a relative humidity < 75% 10 ppm
Permissible pollutant concentration SO 2 at a relative humidity < 75% 25 ppm

Commercial data

Product Group 15 (Remote I/O)
Country of origin DE
GTIN 4050821086840

Approvals / Certificates

Ex-Approvals

Approval
Additional Approval Text
Certificate name
Approval: ATEX
TUEV Nord Cert GmbH
Additional Approval Text EN 60079-0
Certificate name: TÜV 07 ATEX 554086 X en.
English
Approval: TUEV Nord
TUEV Nord Cert GmbH
Additional Approval Text IEC 60079-0
Certificate name: IECEx TUN 09.0001 X
English

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Approval: KC
National Radio Research Agency
Additional Approval Text Article 58-2, Clause 3
Certificate name: MSIP-REM-W43-FBC750
English
Approval: KC
National Radio Research Agency
Additional Approval Text Article 58-2, Clause 3
Certificate name: MSIP-REM-W43-FBC750

Ship Approvals

Approval
Additional Approval Text
Certificate name
Approval: ABS
American Bureau of Shipping
Additional Approval Text -
Certificate name: 19-HG1821926
English
Approval: ABS
American Bureau of Shipping
Additional Approval Text Rules for class. of Steel Ships
Certificate name: 16-HG1554285-PDA
English
Approval: BV
Bureau Veritas S.A.
Additional Approval Text -
Certificate name: 30389/B0 BV
English
Approval: DNV GL
Det Norske Veritas, Germanischer Lloyd
Additional Approval Text -
Certificate name: TAA0000194
English
Approval: GL
Germanischer Lloyd
Additional Approval Text -
Certificate name: 11 631 - 10 HH
English
Approval: KR
Korean Register of Shipping
Additional Approval Text -
Certificate name: HMB05880-AC001
English
Approval: LR
Lloyds Register
Additional Approval Text -
Certificate name: 02/20026 (E5)
English
Approval: NK
Nippon Kaiji Kyokai
Additional Approval Text -
Certificate name: TA17255M
English
Approval: RINA
RINA Germany GmbH
Additional Approval Text -
Certificate name: ELE134212XG
English

Downloads

Documentation

Manual

ETHERNET Fieldbus Coupler 10/100 Mbit/s; digital and analog signals
V 1.6.0, Jul 27, 2018
pdf 10.6 MB

Additional Information

Disposal; Electrical and electronic equipment, Packaging
V 1.0.0, Oct 10, 2018
pdf 265.8 kB

System Description

750/753 Series I/O-System ‒ General Product Information
May 29, 2018
pdf 2.0 MB
Design Notes Basic conditions and recommendations for higher operational safety
V 2.0.0, May 3, 2011
pdf 1.5 MB
Overview on WAGO-I/O-SYSTEM 750 approvals
May 31, 2017
pdf 314.9 kB
Use in Hazardous Environments Term definition, marking and installation regulations
V 1.0.0, May 8, 2014
pdf 984.6 kB

Application Notes

Application note, other

Anbindung an MCPS Datenerfassungs Software (a116400) MCPS (Multi Channel Process System) ist eine PC-basierte Datenerfassungssoftware, die auf den Betriebsystemen Windows2000, XP, Vista oder höher läuft. Alle Meß- und Auswerteaufgaben werden allein durch Konfiguration der Software vorgenommen. MCPS ist KEINE grafische Programmieroberfläche und kann somit leicht von jedem Anwender bedient werden.
V1.1.1, Jan 24, 2019
zip 405.5 kB
German

Engineering-Software

Configuration and Commissioning Software

WAGO BootPServer / 750 and 767 Series
1.0, May 24, 2011
zip 1.1 MB
English
(759-316) WAGO Ethernet Settings / 750 Series
6.8.2.2, Nov 28, 2016
exe 16.0 MB
English

Runtime Software

Firmware

Firmware: 750-352 Fieldbus Coupler ETHERNET; 3rd Generation
10, Dec 14, 2016
zip 6.5 MB

CAD files

CAD data

3D Download 750-352
URL

Device Files

Device Description File

EDS files for EthernetIP / 750 and 767 Series
10, May 4, 2017
zip 71.0 kB
English

Device Driver

WAGO USB Service Cable Driver / 750 and 857 Series
6.5.3.0, Sep 9, 2014
zip 4.8 MB
English

Compatible products

Carrier rail

General accessories

Marking accessories

Shield termination

System housing

Cables and pluggable connectors

Product family

Couplers & I/O modules: